BOSCH REXROTH Pressure-Reducing Valve ZDR 6 D

BOSCH REXROTH Pressure-Reducing Valve ZDR 6 D
[Specifications]
・Valve type: Pressure-reducing valve
・Actuation type: Direct-operated
・Control oil supply: Internal pilot oil supply and external pilot oil return
・Adjustment type: Mechanical

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900400663
R900409965
R900409966
R900409967
R900409981
R900410806
R900410808
R900410813
R900410815
R900410849
R900410855
R900410864
R900410865
R900423213
R900431172
R900431771
R900432119
R900445958
R900445998
R900448079
R900448490
R900449839
R900463269
R900473199
R900476274
R900476331
R900476381
R900481115
R900481125
R900483785
R900483786
R900483787
R900483788
R900493226
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Connection Pressure rating in bar Sealing material

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DP2-4X/210YMV1.46Pressure reduction in channel P1210FKM

439.92 €

1 5 Days Rotary knobZDR 6 DP1-4X/25YM1.5Pressure reduction in channel P125NBR

511.37 €

1 5 Days Rotary knobZDR 6 DA1-4X/75Y1.5Pressure reduction in channel A275NBR

439.92 €

1 5 Days Rotary knobZDR 6 DP1-4X/75YM1.5Pressure reduction in channel P175NBR

511.37 €

1 5 Days Rotary knobZDR 6 DA1-4X/150Y1.5Pressure reduction in channel A2150NBR

439.92 €

1 5 Days Rotary knobZDR 6 DP1-4X/150YM1.52Pressure reduction in channel P1150NBR

511.37 €

1 5 Days Bushing with hexagon and protective capZDR 6 DA2-4X/25Y1.406Pressure reduction in channel A225NBR

511.37 €

1 5 Days Bushing with hexagon and protective capZDR 6 DA2-4X/75Y1.42Pressure reduction in channel A275NBR

511.37 €

1 5 Days Bushing with hexagon and protective capZDR 6 DA2-4X/75YM1.42Pressure reduction in channel A275NBR

511.37 €

1 5 Days Bushing with hexagon and protective capZDR 6 DA2-4X/150Y1.441Pressure reduction in channel A2150NBR

511.37 €

1 5 Days Bushing with hexagon and protective capZDR 6 DA2-4X/210Y1.44Pressure reduction in channel A2210NBR

613.74 €

1 5 Days Lockable rotary knob with scaleZDR 6 DA3-4X/75Y1.52Pressure reduction in channel A275NBR

544.83 €

1 5 Days Lockable rotary knob with scaleZDR 6 DP3-4X/75YM1.5Pressure reduction in channel P175NBR

511.37 €

1 5 Days Bushing with hexagon and protective capZDR 6 DA2-4X/210YM1.46Pressure reduction in channel A2210NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DB2-4X/150YM1.44Pressure reduction in channel B2150NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DB2-4X/75YM1.44Pressure reduction in channel B275NBR

544.83 €

1 5 Days Lockable rotary knob with scaleZDR 6 DB3-4X/75YM1.52Pressure reduction in channel B275NBR

511.37 €

1 5 Days Bushing with hexagon and protective capZDR 6 DA2-4X/150YM1.44Pressure reduction in channel A2150NBR

613.74 €

1 5 Days Lockable rotary knob with scaleZDR 6 DA3-4X/150Y1.52Pressure reduction in channel A2150NBR

511.37 €

1 5 Days Bushing with hexagon and protective capZDR 6 DA2-4X/25YM1.4Pressure reduction in channel A225NBR

613.74 €

1 5 Days Lockable rotary knob with scaleZDR 6 DA3-4X/25Y1.5Pressure reduction in channel A225NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DB2-4X/25YM1.42Pressure reduction in channel B225NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DB2-4X/210YM1.46Pressure reduction in channel B2210NBR

544.83 €

1 5 Days Lockable rotary knob with scaleZDR 6 DP3-4X/150YM1.54Pressure reduction in channel P1150NBR

544.83 €

1 5 Days Lockable rotary knob with scaleZDR 6 DP3-4X/25YM1.5Pressure reduction in channel P125NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DP2-4X/150YMV1.46Pressure reduction in channel P1150FKM

439.92 €

1 5 Days Rotary knobZDR 6 DP1-4X/210YM1.54Pressure reduction in channel P1210NBR

544.83 €

1 5 Days Lockable rotary knob with scaleZDR 6 DP3-4X/210YM1.56Pressure reduction in channel P1210NBR

511.37 €

1 5 Days Rotary knobZDR 6 DA1-4X/25Y1.48Pressure reduction in channel A225NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DP2-4X/25YM1.401Pressure reduction in channel P125NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DP2-4X/75YM1.4Pressure reduction in channel P175NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DP2-4X/150YM1.44Pressure reduction in channel P1150NBR

439.92 €

1 5 Days Bushing with hexagon and protective capZDR 6 DP2-4X/210YM1.44Pressure reduction in channel P1210NBR

511.37 €

1 5 Days Rotary knobZDR 6 DA1-4X/150YM1.5Pressure reduction in channel A2150NBR

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 50 Valve type Pressure-reducing valve
Customs tariff weight unit kg Pilot control valve None Nominal size 6
Actuation type Direct-operated Maximum operating pressure (bar) 315 Type ZDR
Device series 4X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Control oil supply Internal pilot oil supply and external pilot oil return Customs tariff country of origin DE
Adjustment type Mechanical

Tech Support