Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900422817 |
R900432726 |
R900432727 |
R900438025 |
R900438123 |
R900438126 |
R900449408 |
R900453240 |
R900483440 |
R900483441 |
R900486196 |
R900487903 |
Part Number | Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Adjustment element | Type code | Customs tariff weight (kg) | Nominal size | Pressure rating in bar | |
---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 100 | Bushing with hexagon and protective cap | DB 10 K2-4X/50YV | 0.34 | 10 | 50 | ||
1 | 5 Days | 60 | Rotary knob | DB 6 K1-4X/200YV | 0.28 | 6 | 200 | ||
1 | 5 Days | 60 | Rotary knob | DB 6 K1-4X/315YV | 0.265 | 6 | 315 | ||
1 | 5 Days | 60 | Rotary knob | DB 6 K1-4X/50YV | 0.28 | 6 | 50 | ||
1 | 5 Days | 100 | Bushing with hexagon and protective cap | DB 10 K2-4X/200YV | 0.327 | 10 | 200 | ||
1 | 5 Days | 100 | Bushing with hexagon and protective cap | DB 10 K2-4X/315YV | 0.329 | 10 | 315 | ||
1 | 5 Days | 60 | Rotary knob | DB 6 K1-4X/100YV | 0.273 | 6 | 100 | ||
1 | 5 Days | 100 | Bushing with hexagon and protective cap | DB 10 K2-4X/100YV | 0.34 | 10 | 100 | ||
1 | 5 Days | 60 | Bushing with hexagon and protective cap | DB 6 K2-4X/100YV | 0.229 | 6 | 100 | ||
1 | 5 Days | 60 | Bushing with hexagon and protective cap | DB 6 K2-4X/315YV | 0.233 | 6 | 315 | ||
1 | 5 Days | 60 | Bushing with hexagon and protective cap | DB 6 K2-4X/200YV | 0.231 | 6 | 200 | ||
1 | 5 Days | 60 | Bushing with hexagon and protective cap | DB 6 K2-4X/50YV | 0.228 | 6 | 50 |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Valve type | Pressure relief valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Pilot control valve | None | Actuation type | Pilot-controlled | Maximum operating pressure (bar) | 315 |
Type | DB | Connection | Screw-in valve | Device series | 4X |
Check valve | without check valve | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Control oil supply | Internal pilot oil supply and external pilot oil return | Customs tariff country of origin | DE | Adjustment type | Mechanical |
Sealing material | FKM |