BOSCH REXROTH Pressure-Reducing Valve DR 6 DP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900413204
R900413241
R900413242
R900413243
R900428937
R900450964
R900455316
R900458990
R900465254
R900466591
R900469278
R900469279
R900472020
R900472190
R900472420
R900472470
R900475604
R900475755
R900476911
R900478697
R900479509
R900479794
R900479809
R900481034
R900592501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Pressure rating in bar

742.82 €

1 5 Days Rotary knobDR 6 DP1-5X/75Y1.675

742.82 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/75Y1.5475

742.82 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/150Y1.54150

742.82 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/210Y1.58210

868.42 €

1 5 Days Rotary knob with scaleDR 6 DP7-5X/150Y1.6150

699.43 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/75YM1.5275

699.43 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/210YM1.54210

699.43 €

1 5 Days Rotary knobDR 6 DP1-5X/150YM1.62150

742.82 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/25Y1.5225

699.43 €

1 5 Days Rotary knobDR 6 DP1-5X/75YM1.675

742.82 €

1 5 Days Rotary knobDR 6 DP1-5X/25Y1.625

868.42 €

1 5 Days Lockable rotary knob with scaleDR 6 DP3-5X/75Y1.6475

699.43 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/150YM1.52150

742.82 €

1 5 Days Rotary knobDR 6 DP1-5X/150Y1.62150

826.28 €

1 5 Days Lockable rotary knob with scaleDR 6 DP3-5X/75YM1.6275

699.43 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/25YM1.525

699.43 €

1 5 Days Rotary knobDR 6 DP1-5X/210YM1.62210

826.28 €

1 5 Days Lockable rotary knob with scaleDR 6 DP3-5X/25YM1.625

826.28 €

1 5 Days Lockable rotary knob with scaleDR 6 DP3-5X/150YM1.62150

868.42 €

1 5 Days Lockable rotary knob with scaleDR 6 DP3-5X/210Y1.66210

699.43 €

1 5 Days Rotary knobDR 6 DP1-5X/25YM1.5625

868.42 €

1 5 Days Lockable rotary knob with scaleDR 6 DP3-5X/25Y1.625

868.42 €

1 39 Days Lockable rotary knob with scaleDR 6 DP3-5X/150Y1.64150

742.82 €

1 5 Days Rotary knobDR 6 DP1-5X/210Y1.62210

699.43 €

1 5 Days Bushing with hexagon and protective capDR 6 DP2-5X/315YM1.56315

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 60 Valve type Pressure-reducing valve
Customs tariff weight unit kg Pilot control valve None Nominal size 6
Actuation type Direct-operated Maximum operating pressure (bar) 315 Type DR
Connection Pressure reduction in channel P1 Device series 5X Check valve without check valve
Customs tariff item number 84812010 Customs tariff weight per 1 Control oil supply Internal pilot oil supply and external pilot oil return
Customs tariff country of origin DE Adjustment type Mechanical Sealing material NBR

Tech Support