BOSCH REXROTH Shut-Off Valve Z4WE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900937595
R900940791
R900941212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Spool symbol Spool position monitoring

631.51 €

1 5 Days 1.54E63-

1,332.08 €

1 5 Days 1.741E68Monitored spool position a

631.51 €

1 5 Days 1.534E68-

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 50 Spool return in main valve None
Spool position Not monitored Screw-in bore No screw-in valve Valve type Shut-off valve
Back pressure valve / pilot control valve Without Customs tariff — weight per 1 Voltage (V/Hz) DC 24 V
Pilot control valve None Customs tariff — weight unit kg Customs tariff — item number 84812010
Nominal size 6 Actuation type Direct-operated, sandwich plate valve Spring return With spring return
Main connections 4 Maximum operating pressure (bar) 315 Electrical connection With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)
Actuation Electrical Type Z4WE Auxiliary actuation device With concealed auxiliary actuation device (standard)
Device series 3X Solenoid High-performance solenoid, wet-pin (switching in oil) with removable coil Customs tariff — country of origin DE
Adjustment type Electrical Sealing material NBR

Tech Support