Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901022444 |
R901032852 |
R901041058 |
R901042645 |
R901042649 |
R901042652 |
R901047841 |
Part Number | Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Pressure rating in bar | |
---|---|---|---|---|---|---|
1 | 5 Days | KBVSR3BA/LCG24K4V | 0.72 | 350 | ||
1 | 5 Days | KBVSL3BA/LCG24K4V | 0.713 | 210 | ||
1 | 5 Days | KBVSN3BA/LCG24K4V | 0.72 | 250 | ||
1 | 5 Days | KBVSC3BA/ACG24K4V | 0.72 | 50 | ||
1 | 5 Days | KBVSF3BA/ACG24K4V | 0.715 | 100 | ||
1 | 5 Days | KBVSP3BA/LCG24K4V | 0.74 | 315 | ||
1 | 5 Days | KBVSH3BA/ACG24K4V | 0.72 | 150 |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 200 | Adjustment element | Electrical |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Pilot control valve | None |
Setpoint | At setpoint = 0, the maximum pressure is set | Nominal size | 3 | Actuation type | Pilot-controlled |
Maximum operating pressure (bar) | 350 | Type of connection | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | Type | KBVS |
Device series | A | Check valve | without check valve | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Control oil supply | None | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | FKM |