FAG Pillow Block Housing, Gray Cast Iron, Long Base, Type SNV..- F-L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0618083690000
0619080530000
0625370750000
0625377090000
0625379200000
0625387050000
0625389850000
0625391830000
0625413070000
0625424430000
0625444700000
0625446910000
0625466350000
0625474450000
0625478010000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Mounting Height H
(mm)
Customs tariff weight
(kg)
Center hole distance J
(mm)
End cover Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
suitable bearings g3
(mm)
Screw size for mounting hole G Width/diameter of fixing hole N
(mm)
Unit base height H2
(mm)
Bearing seat Da
(mm)
Product code

102.72 €

1 5 Days 36.513 - 551334.674210DKV1001052325570701211-TVH|1309-TVH|20211-TVP|20309-TVP|21309-E1|2211-TVH|22211-E1|22309-E1|2309-TVH|1211-K-TVH-C3|20211-K-TVP-C3|2211-K-TVH-C3|22211-E1-K|1309-K-TVH-C3|21309-E1-K|22309-E1-K|2309-K-TVH-C312.5M161828100SNV100-F-L

253.92 €

1 5 Days 87.313 - 12027127.8350DKV2151803241012014020224-MB|22224-E1|23224-E1-TVPB|1320-M|20320-MB|21320-E1-TVPB|22320-E1|2320-M|20224-K-MB-C3|22224-E1-K|23224-E1-K-TVPB|1320-K-M-C3|20320-K-MB-C3|21320-E1-K-TVPB|22320-E1-K|2320-K-M-C316M242645215SNV215-F-L

55.40 €

1 5 Days 19.05 - 30912.011150DKV062752018552501206-K-TVH-C3|1206-TVH|1305-K-TVH-C3|1305-TVH|20206-K-TVP-C3|20206-TVP|20305-TVP|21305-E1-TVPB|2206-K-TVH-C3|2206-TVH|22206-E1|22206-E1-K|2305-K-TVH-C3|2305-TVH10.5M12152262SNV062-F-L

56.91 €

1 5 Days 22.225 - 35972.207150DKV072802018552501207-K-TVH-C3|1207-TVH|1306-TVH|20207-K-TVPB-C3|20207-TVP|20306-TVP|21306-E1-TVPB|2207-K-TVH-C3|2207-TVH|22207-E1|22207-E1-K|2306-TVH|1306-K-TVH-C3|2306-K-TVH-C310.5M12152272SNV072-F-L

59.75 €

1 5 Days 28.575 - 401122.918170DKV080852020560601208-TVH|1307-TVH|20208-TVP|20307-TVP|21307-E1-TVPB|2208-TVH|22208-E1|2307-TVH|1208-K-TV-C3|20208-K-TVP-C3|2208-K-TVH-C3|22208-E1-K|1307-K-TVH-C3|21307-E1-K-TVPB|2307-K-TVH-C310.5M12152580SNV080-F-L

65.29 €

1 Quote 36.513 - 451142.893170DKV085872020560601209-TVH|20209-TVP|2209-TVH|22209-E1|1209-K-TVH-C3|20209-K-TVP-C3|2209-K-TVH-C3|22209-E1-K12.5M12152585SNV085-F-L

70.62 €

1 5 Days 31.75 - 501173.263170DKV0901002020560601210-TVH|1308-TVH|20210-TVP|20308-TVP|21308-E1|2210-TVH|22210-E1|22308-E1|2308-TVH|1210-K-TVH-C3|20210-K-TVP-C3|2210-K-TVH-C3|22210-E1-K|1308-K-TVH-C3|21308-E1-K|22308-E1-K|2308-K-TVH-C312.5M12152590SNV090-F-L

104.00 €

1 5 Days 41.275 - 601394.859210DKV1101102325570701212-TVH|1310-TVH|20212-TVP|20310-TVP|21310-E1|2212-TVH|22212-E1|22310-E1|2310-TVH|1212-K-TVH-C3|20212-K-TVP-C3|2212-K-TVH-C3|22212-E1-K|1310-K-TVH-C3|21310-E1-K|22310-E1-K|2310-K-TVH-C312.5M161830110SNV110-F-L

130.26 €

1 5 Days 47.625 - 651556.618230DKV120115232758080-12.5M161830120SNV120-F-L

132.94 €

1 5 Days 53.975 - 751617.04230DKV130120232808080-12.5M161830130SNV130-F-L

167.49 €

1 5 Days 55.563 - 801839.547260DKV1401352731590951216-TVH|20216-TVP|2216-TVH|22216-E1|1313-TVH|20313-MB|21313-E1|22313-E1|2313-TVH|1216-K-TVH-C3|20216-K-TVP-C3|2216-K-TVH-C3|22216-E1-K|1313-K-TVH-C3|20313-K-MB-C3|21313-E1-K|22313-E1-K|2313-K-TVH-C315M202232140SNV140-F-L

179.71 €

1 5 Days 74.613 - 8518910.661260DKV1501402732090951217-TVH|20217-MB|2217-M|22217-E1|1314-M|20314-MB|21314-E1|22314-E1|2314-M|1217-K-TVH-C3|20217-K-MB-C3|2217-K-M-C3|22217-E1-K15M202232150SNV150-F-L

203.63 €

1 5 Days 61.913 - 9020113.416290DKV160145273451001001218-TVH|20218-MB|2218-TVH|22218-E1|23218-E1|1315-M|20315-MB|21315-E1|22315-E1|2315-M|1218-K-TVH-C3|20218-K-MB-C3|2218-K-TVH-C3|22218-E1-K|23218-E1-K-TVPB|1315-K-M-C3|21315-E1-K|22315-E1-K|2315-K-M-C315M202235160SNV160-F-L

264.78 €

1 5 Days 74.613 - 10022318.494320DKV180160323801101121220-M|20220-MB|2220-M|22220-E1|23220-E1-TVPB|1317-M|20317-MB|21317-E1|22317-E1|2317-M|1220-K-M-C3|20220-K-MB-C3|2220-K-M-C3|22220-E1-K|23220-E1-K-TVPB|1317-K-M-C3|21317-E1-K|22317-E1-K|2317-K-M-C316M242640180SNV180-F-L

342.42 €

1 5 Days 79.375 - 9022920.767320DKV160155323801101121318-M|20318-MB|21318-E1|22318-E1|2318-M|1318-K-M-C3|20318-K-MB-C3|21318-E1-K|22318-E1-K|2318-K-M-C315M242640190SNV190-F-L

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Customs tariff goods number 84833032 Construction Pillow block
Number of fixing holes 2 Customs tariff weight unit kg Hole shape tapered|cylindrical
Unit material (Details) Gray cast iron Model Semi-circular with long base Model series SNV..-F-L
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support