BOSCH REXROTH Tank-Mounted Return Line Filter 10 TEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R928041273
R928041277
R928041279
R928041281
R928041283
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Treatment Air Flow Rate
(l/min)
Customs tariff weight
(kg)
Design size Connection size

372.49 €

1 Quote 621.663G1

914.08 €

1 Quote 1904.5160G1 1/4

989.83 €

1 Quote 2605250G1 1/2

1,197.54 €

1 Quote 4608400SAE 2

1,361.23 €

1 Quote 56010630SAE 2 1/2

Loading...

  1. 1

Basic information

Clogging indicator design Mechanical/visual Filter type Tank-mounted return line filter Customs tariff weight unit kg
Bypass valve yes/no Yes Norm DIN 24550 Max. differential pressure of filter element 30
Switching pressure (bar) 2.2 Type 10TEN Filter material Glass fiber material
Bypass opening pressure (bar) 3.5 Customs tariff item number 84212980 Customs tariff weight per 1
Filter rating (µm) 10 Customs tariff country of origin DE Sealing material NBR

Tech Support