Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R928049173 |
R928049177 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Nominal size | |
---|---|---|---|---|---|---|---|
672.80 € | 1 | 5 Days | BFSK40-2X/H3V3-M-S-0 | 1.52 | 40 | ||
1,196.89 € | 1 | 5 Days | BFSK125-2X/H3V3-M-S-0 | 4.1 | 125 |
Loading...
Customs tariff weight unit | kg | Type | BFSK | Device series | 2X |
---|---|---|---|---|---|
Check valve | None | Customs tariff item number | 84219990 | Operating temperature(°C) | 0 to 85 |
Engineering material | Stainless steel | Customs tariff weight per | 1 | Filter rating (µm) | 3 |
Customs tariff country of origin | DE | Sealing material | NBR |