DICHTOMATIK Usit-Ring NBR Design USS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0067004007
0067089096
0067089100
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Thickness t
(mm)
Inside diameter d
(mm)
External diameter D
(mm)
1 5 Days 018.714
1 Quote 02.310.3715.88
1 5 Days 0.0011.510.716

Loading...

  1. 1

Basic information

Design USS Version Self-centering Customs tariff weight unit kg
Shore hardness 70 Temperature range from/to(°C) -30 to +100 Type USIT-ring
Customs tariff item number 40169300 Engineering material NBR Customs tariff weight per 1
Basic color Black Customs tariff country of origin TW

Tech Support