BOSCH REXROTH Pressure Transducer HM20-2X

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R901342023
R901342026
R901342027
R901342033
R901342034
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Pressure stage bar Current consumption

521.92 €

1 5 Days 0.0650Voltage output 0.1 to 10 V

521.92 €

1 5 Days 0.061250Current output 4 to 20 mA

521.92 €

1 5 Days 0.061250Voltage output 0.1 to 10 V

521.92 €

1 5 Days 0.02400Current output 4 to 20 mA

521.92 €

1 5 Days 0.06400Voltage output 0.1 to 10 V

Loading...

  1. 1

Basic information

Device plug Device plug, 4-pin, M12x1 Customs tariff weight unit kg Temperature range from/to(°C) -40 to +85
Type HM20 Device series 2X Customs tariff weight Pro 1
Customs tariff article number 90262020 Customs tariff country of origin DE

Tech Support