BOSCH REXROTH Float Switch ABZMS-35 / NCC, NOC

BOSCH REXROTH Float Switch ABZMS-35 / NCC, NOC

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

Type code

Temperature contact

Customs tariff weight

(kg)

Rod length L

(mm)

Minimum contact switching point L1

(mm)

Maximum contact switching point L2

(mm)

Electrical connection

Minimum order quantity
ABZMS-35-1X/090F030S-K24
Without switching contact
0.06
125
90
30
Device plug 04pol M12x1
1 pieces
ABZMS-35-1X/120F050S-K24
Without switching contact
0.064
155
120
50
Device plug 04pol M12x3
1 pieces
ABZMS-35-1X/165F085S-K24
Without switching contact
0.069
200
165
85
Device plug 04pol M12x5
1 pieces
ABZMS-35-1X/090F030S-T70F-K24
Switch contact NCC at 70°C
0.142
125
90
30
Device plug 04pol M12x7
1 pieces
ABZMS-35-1X/120F050S-T70F-K24
Switch contact NCC at 70°C
0.147
155
120
50
Device plug 04pol M12x9
1 pieces
ABZMS-35-1X/165F085S-T70F-K24
Switch contact NCC at 70°C
0.15
200
165
85
Device plug 04pol M12x11
1 pieces
ABZMS-35-1X/090F060S-K24
Without switching contact
0
125
90
60
Device plug 04pol M12x2
1 pieces
ABZMS-35-1X/120F090S-K24
Without switching contact
0.065
155
120
90
Device plug 04pol M12x4
1 pieces
ABZMS-35-1X/165F135S-K24
Without switching contact
0.08
200
165
135
Device plug 04pol M12x6
1 pieces
ABZMS-35-1X/090F060S-T70F-K24
Switch contact NCC at 70°C
0.169
125
90
60
Device plug 04pol M12x8
1 pieces
ABZMS-35-1X/120F090S-T70F-K24
Switch contact NCC at 70°C
0.15
155
120
90
Device plug 04pol M12x10
1 pieces
ABZMS-35-1X/165F135S-T70F-K24
Switch contact NCC at 70°C
0.149
200
165
135
Device plug 04pol M12x12
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
315.03 €
( 374.89 € )
5 working days
215.02 €
( 255.87 € )
5 working days
215.02 €
( 255.87 € )
5 working days
460.72 €
( 548.26 € )
5 working days
498.54 €
( 593.26 € )
5 working days
455.98 €
( 542.62 € )
5 working days
337.86 €
( 402.05 € )
5 working days
285.86 €
( 340.17 € )
5 working days
274.08 €
( 326.16 € )
5 working days
512.71 €
( 610.12 € )
5 working days
529.58 €
( 630.20 € )
5 working days
465.42 €
( 553.85 € )
5 working days

More Information

Basic information

[Specifications]
・Type: ABZMS
・Switching contact L1: NCC
・Switching contact L2: NOC
・Maximum operating pressure bar:1
・Sealing material: NBR

[Features]
・Float switches are switching devices, which are operated by a float that is moved by a fluid. They are used for the regulation of fluid levels in reservoirs of type ABSKG ... small power units, sizes 10; 20; 40 and 60, according to data sheet RE 51013.
・Two firmly set reed contacts (normally closed and normally open), which are switched by permanent magnets integrated in the float, are provided in the sliding tubes.
・For monitoring the max. hydraulic fluid temperature, firmly set temperature contacts (option) are installed.