BOSCH REXROTH Float Switch ABZMS-35

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R901113688
R901113694
R901113712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type code Switching contact L2 Temperature contact Customs tariff weight
(kg)
Rod length L
(mm)
Minimum contact switching point L1
(mm)
Maximum contact switching point L2
(mm)
Switching contact L1 Display

1,715.91 €

1 5 Days ABZMS-37-1X/0370-03-M-K24NOCwithout temperature contact1.28370220140NCCwith temperature display and control unit

2,732.20 €

1 5 Days ABZMS-37-1X/0500-03-M-K24NOCwithout temperature contact2.6500280160NCCwith temperature display and control unit

3,063.58 €

1 5 Days ABZMS-37-1X/0370-03-R-K24analogwith resistance thermometer1.22370220140analogwith temperature display level and temperature with analog output 4 to 20 mA

Loading...

  1. 1

Basic information

Maximum operating pressure bar 1 Version 37 Customs tariff weight unit kg
Electrical connection Device plug 04pol M12x1 Type ABZMS Device series 1X
Customs tariff weight Pro 1 Customs tariff article number 90261089 Filter fineness in µm 3
Customs tariff country of origin DE Option 1 with adapter flange Sealing material FKM

Tech Support