Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Current (A) | Design | Number of poles | Customs tariff weight (kg) | Plug connection | Cable gland | Norm | Voltage V/Hz | Protection class to EN 60529 | Circuit type | Type | Connection | Base color | Customs tariff article number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | Angled connector | 7 | 0.051 | Crimp connection | PG 11 | EN 175201-804 | 250 | IP 65 with mounted and screwed cable socket | Without circuitry | 7P | 6-pole + PE | Gray | 85366990 | DE | ||
- | 1 | 5 Days | 16 | Large cubic plug | 3 | 0.04 | Cube 28x28mm | NPT 1/2" | EN 175301-803 | 12 ... 240 | IP 65 with mounted and screwed cable socket | Without circuitry | 3P | 2-pole + PE | Brown | 85366990 | DE | ||
- | 1 | 5 Days | 16 | Large cubic plug | 3 | 0.04 | Cube 28x28mm | NPT 1/2" | EN 175301-803 | 12 ... 240 | IP 65 with mounted and screwed cable socket | Without circuitry | 3P | 2-pole + PE | black | 85366990 | DE | ||
- | 1 | 5 Days | 3 | Round plug | 7 | 0.05 | Round 28.6 mm | PG 11 | DIN43563 | 24 | IP 65 with mounted and screwed cable socket | Without circuitry | 7P | 6-pole + PE | black | 85369010 | DE | ||
- | 1 | 5 Days | 4 | Round plug | 4 | 0.026 | M12 x 1, straight | PG 9 | DIN43563 | 250 | IP 67 with mounted and screwed cable socket | Without circuitry | 4P | 4-pin | black | 85369010 | DE | ||
- | 1 | 5 Days | 0.5 | Large cubic plug | 3 | 0.41 | Cube 27x27 mm | With 5‑m cable | EN 175301-803 | 230 | IP 67 with mounted and screwed cable socket | With light indicator | 3P | 2-pole + PE | black | 85444290 | DE | ||
- | 1 | 5 Days | 1 | Large cubic plug | 3 | 0.436 | Cube 27x27 mm | With 5‑m cable | EN 175301-803 | 90 ... 130 | IP 67 with mounted and screwed cable socket | With light indicator | 3P | 2-pole + PE | black | 85444290 | DE | ||
- | 1 | 5 Days | 4 | Large cubic plug | 3 | 0.44 | Cube 27x27 mm | With 5‑m cable | EN 175301-803 | 24 | IP 67 with mounted and screwed cable socket | With light indicator and Z-diode protective circuit | 3P | 2-pole + PE | black | 85444290 | DE | ||
- | 1 | 5 Days | 4 | Large cubic plug | 3 | 0.278 | Cube 27x27 mm | With 3‑m cable | EN 175301-803 | 24 | IP 67 with mounted and screwed cable socket | With light indicator and Z-diode protective circuit | 3P | 2-pole + PE | black | 85444290 | DE | ||
- | 1 | 5 Days | 1 | Large cubic plug | 3 | 0.278 | Cube 27x27 mm | With 3‑m cable | EN 175301-803 | 90 ... 130 | IP 67 with mounted and screwed cable socket | With light indicator | 3P | 2-pole + PE | black | 85444290 | CZ | ||
- | 1 | 5 Days | 5 | Round plug | 12 | 0.65 | Crimp connection | With cable | DIN 43651 | < 50 | IP 65 with mounted and screwed cable socket | Without circuitry | 12P | 11-pole + PE | black | 85366990 | DE | ||
- | 1 | 5 Days | 4 | Large cubic plug | 3 | 0.051 | Cube 28x28mm | NPT 1/2" | EN 175301-803 | 12 ... 240 | IP 65 with mounted and screwed cable socket | With light indicator | 3P | 2-pole + PE | black | 85369010 | CN | ||
- | 1 | 5 Days | 1.5 | Large cubic plug | 3 | 0.052 | Cube 28x28mm | NPT 1/2" | EN 175301-803 | 80...240 | IP 65 with mounted and screwed cable socket | With light indicator and rectifier | 3P | 2-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 10 | Large cubic plug | 4 | 0.463 | Cube 27x27 mm | With 5‑m cable | EN 175301-803 | 12 ... 240 | IP 67 with mounted and screwed cable socket | Without circuitry | 4P | 3-pole + PE | black | 85444290 | DE | ||
- | 1 | 5 Days | 3 | Round plug | 4 | 0.026 | M12 x 1, angled | PG 9 | DIN43563 | 250 | IP 67 with mounted and screwed cable socket | Without circuitry | 4P | 4-pin | black | 85369010 | DE | ||
- | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.446 | Cube 27x27 mm | With 5‑m cable | EN 175301-805 | 24DC | IP 67 with mounted and screwed cable socket | With light indicator | 4P | 3-pole + PE | black | 85444290 | DE | ||
- | 1 | 5 Days | 10 | Large cubic plug | 4 | 0.86 | Cube 27x27 mm | With 10‑m cable | EN 175301-804 | 12 ... 240 | IP 67 with mounted and screwed cable socket | Without circuitry | 4P | 3-pole + PE | black | 85444290 | DE | ||
- | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.89 | Cube 27x27 mm | With 10‑m cable | EN 175301-806 | 24DC | IP 67 with mounted and screwed cable socket | With light indicator | 4P | 3-pole + PE | black | 85444290 | DE | ||
- | 1 | 5 Days | 3 | Round plug | 7 | 0.088 | Round 28.6 mm | PG 11 | DIN43563 | 24 | IP 65 with mounted and screwed cable socket | Without circuitry | 7P | 6-pole + PE | Silver | 85369010 | DE | ||
- | 1 | 5 Days | 1.5 | Large cubic plug | 3 | 0.053 | Cube 28x28mm | NPT 1/2" | EN 175301-803 | 80...240 | IP 65 with mounted and screwed cable socket | With rectifier | 3P | 2-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 16 | Large cubic plug | 3 | 0.029 | Cube 28x28mm | M16 x 1.5 | EN 175301-803 | 12 ... 240 | IP 65 with mounted and screwed cable socket | Without circuitry | 3P | 2-pole + PE | Gray | 85369010 | DE | ||
- | 1 | 5 Days | 16 | Large cubic plug | 3 | 0.029 | Cube 28x28mm | M16 x 1.5 | EN 175301-803 | 12 ... 240 | IP 65 with mounted and screwed cable socket | Without circuitry | 3P | 2-pole + PE | black | 85366990 | DE | ||
- | 1 | 5 Days | 16 | Large cubic plug | 4 | 0.031 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 250 | IP 65 with mounted and screwed cable socket | Without circuitry | 4P | 3-pole + PE | black | 85369010 | DE | ||
- | 1 | 5 Days | 4 | Large cubic plug | 3 | 0.039 | Cube 28x28mm | M16 x 1.5 | EN 175301-803 | 12 ... 240 | IP 65 with mounted and screwed cable socket | With light indicator | 3P | 2-pole + PE | black | 85369010 | CN | ||
- | 1 | 5 Days | 1.5 | Large cubic plug | 3 | 0.04 | Cube 28x28mm | M16 x 1.5 | EN 175301-803 | 80...240 | IP 65 with mounted and screwed cable socket | With rectifier | 3P | 2-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 4 | Large cubic plug | 3 | 0.037 | Cube 28x28mm | M16 x 1.5 | EN 175301-803 | 24 ± 10% | IP 65 with mounted and screwed cable socket | With light indicator and Z-diode protective circuit | 3P | 2-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 3 | Large cubic plug | 3 | 0.037 | Cube 28x28mm | M16 x 1.5 | EN 175301-803 | 24 ± 10% | IP 65 with mounted and screwed cable socket | With light indicator and protective diode | 3P | 2-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 1.5 | Large cubic plug | 3 | 0.041 | Cube 28x28mm | M16 x 1.5 | EN 175301-803 | 80...240 | IP 65 with mounted and screwed cable socket | With light indicator and rectifier | 3P | 2-pole + PE | black | 85369010 | DE | ||
- | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.04 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 6...14 | IP 65 with mounted and screwed cable socket | With light indicators at connections 2 and 3 | 4P | 3-pole + PE | black | 85366990 | DE | ||
- | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.037 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 36...60 | IP 65 with mounted and screwed cable socket | With light indicators at connections 2 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.038 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 90 ... 130 | IP 65 with mounted and screwed cable socket | With light indicators at connections 2 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.039 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 180...240 | IP 65 with mounted and screwed cable socket | With light indicators at connections 2 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.039 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 16...36 | IP 65 with mounted and screwed cable socket | With light indicators at connections 1 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ | ||
- | 1 | 5 Days | 4 | Large cubic plug | 4 | 0.04 | Cube 28x28mm | M16 x 1.5 | EN 175301-803A | 16...36 | IP 65 with mounted and screwed cable socket | With light indicators at connections 2 and 3 | 4P | 3-pole + PE | black | 85369010 | CZ |
Loading...
Customs tariff weight unit | kg | Sort | Cable socket | Customs tariff weight Pro | 1 |
---|
Configure
Basic Attributes
Current(A)
Design
Number of poles
Customs tariff weight(kg)
Plug connection
Cable gland
Norm
Voltage V/Hz
Protection class to EN 60529
Circuit type
Type
Connection
Base color
Customs tariff article number
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes