Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | |
---|---|---|---|---|---|---|---|---|
1 | 5 Days | 0.028 | 105 | 12 | 105 | 90 | ||
1 | 5 Days | 0.015 | 65 | 10 | 65 | 50 | ||
1 | 5 Days | 0.007 | 50 | 10 | 50 | 40 | ||
1 | 5 Days | 0.001 | 24 | 5.5 | 24 | 16 | ||
1 | 5 Days | 0.005 | 46 | 7.5 | 46 | 36 | ||
1 | 5 Days | 0.005 | 47 | 8 | 47 | 37 | ||
1 | 5 Days | 0.009 | 60 | 10 | 60 | 50 | ||
1 | 5 Days | 0.028 | 80 | 12 | 80 | 60 | ||
1 | 5 Days | 0.036 | 100 | 12 | 100 | 80 | ||
1 | 5 Days | 0.059 | 130 | 15 | 130 | 110 | ||
1 | 5 Days | 0.008 | 70 | 7.5 | 70 | 60 | ||
1 | 5 Days | 0.001 | 26 | 4.8 | 26 | 20 | ||
1 | 5 Days | 0.005 | 45 | 8 | 45 | 35 | ||
1 | 5 Days | 0.003 | 35 | 7.3 | 35 | 25 | ||
1 | 5 Days | 0.009 | 42 | 7.3 | 42 | 32 | ||
1 | 5 Days | 0.006 | 55 | 7.3 | 55 | 45 | ||
1 | 5 Days | 0.007 | 60 | 7.3 | 60 | 50 | ||
1 | 5 Days | 0.026 | 72 | 10 | 72 | 60 | ||
1 | 5 Days | 0.002 | 33 | 7.3 | 33 | 25 | ||
1 | 5 Days | 0.027 | 70 | 14 | 70 | 50 | ||
1 | 5 Days | 0.009 | 63 | 11.5 | 63 | 55 | ||
1 | 5 Days | 0.013 | 78 | 11.5 | 78 | 70 |
Loading...
Operating Temperature Range(℃) | -40::100 | Sliding speed m/s | 0.5 | Design | SNI 39 |
---|---|---|---|---|---|
Effectiveness | Single-acting | Version | Asymmetrical | Customs tariff weight unit | kg |
Shore hardness | 95 | Type | Rod seal | Customs tariff weight Pro | 1 |
Engineering material | TPU | Customs tariff article number | 84129080 | Customs tariff country of origin | TW |