DICHTOMATIK V-Ring NBR, Design A

DICHTOMATIK V-Ring NBR, Design A
[Specifications]
・Type: V-ring seal
・Engineering material: NBR
・Series: VA
・Color: Black

[Features]
・Good dynamic sealing effect
・Compensation of small axial movements as well as angular and radial misalignments
・Low requirements on surface quality of the mating surface
・Friction decreases with increasing peripheral speed
・Reliable design with broad application spectrum for moderately demanding applications in general industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0049426410
0049427136
0049427137
0049427138
0049427139
0049427552
0049428132
0049428133
0049428137
0049430639
0049430650
0049430651
0049430652
0049430653
0049431018
0049432672
0049432673
0049432674
0049432675
0049432676
0049432677
0049432877
0049432878
0049432880
0049432881
0049432882
0049432883
0049433558
0049433600
0049433605
0049433609
0049433614
0049433615
0049433616
0049434630
0049434631
0049435012
0049435870
0049436021
0049436526
0049436528
0049436529
0049436540
0049436541
0049436754
0049437997
0049438242
0049441050
0049450708
0067016684
0067016685
0067026265
0067026266
0067027384
0067027473
0067035010
0067035045
0067071773
0067123483
0067123488
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. d
(Ø)
Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Thickness s
(mm)
Customs tariff weight Pro Internal diameter d
(mm)
Customs tariff country of origin

-

1 5 Days 115 - 1250.0212212.87.91108TW

-

1 5 Days 530 - 5800.415252514.31495TW

-

1 5 Days 265 - 2900.22772514.31247TW

-

1 5 Days 195 - 2100.0519614.591180TW

-

1 5 Days 29 - 310.001357.54.7127TW

-

1 5 Days 155 - 1650.0416014.591144TW

-

1 5 Days 185 - 1950.0518714.591171TW

-

1 5 Days 24 - 270.001307.54.7122TW

-

1 5 Days 68 - 730.0175116.8163TW

-

1 5 Days 63 - 680.016895.5158TW

-

1 5 Days 480 - 5300.344802514.31450TW

-

1 5 Days 3.5 - 4.50.0017.23.72.41003.2TW

-

1 5 Days 78 - 830.0184116.8172TW

-

1 5 Days 33 - 360.001397.54.7131TW

-

1 5 Days 83 - 880.0188116.8176TW

-

1 5 Days 290 - 3100.223002514.31270TW

-

1 5 Days 105 - 1150.0211312.87.9199TW

-

1 5 Days 19 - 210.001267.54.7118TW

-

1 5 Days 36 - 380.001427.54.7134TW

-

1 5 Days 5.5 - 6.50.00193.72.415TW

-

1 5 Days 88 - 930.0193116.8181TW

-

1 5 Days 235 - 2650.182552514.31225TW

-

1 5 Days 43 - 480.0015095.5140TW

-

1 5 Days 165 - 1750.0416914.591153TW

-

1 5 Days 210 - 2350.162282514.31198TW

-

1 5 Days 390 - 4300.283902514.31360TW

-

1 5 Days 580 - 6300.45702514.31540TW

-

1 5 Days 15.5 - 17.50.001205.53.410014TW

-

1 5 Days 48 - 530.0015595.5145TW

-

1 5 Days 13.5 - 15.50.00118.55.53.4112.5TW

-

1 5 Days 31 - 330.001377.54.7129TW

-

1 5 Days 125 - 1350.0313112.87.91117TW

-

1 5 Days 98 - 1050.01102116.8190TW

-

1 5 Days 630 - 6650.486302514.31600TW

-

1 5 Days 135 - 1450.0314012.87.91126TW

-

1 5 Days 6.5 - 80.001103.72.416TW

-

1 5 Days 4.5 - 5.50.00183.72.414TW

-

1 5 Days 335 - 3650.263452514.31315TW

-

1 5 Days 145 - 1550.0314912.87.91135TW

-

1 5 Days 53 - 580.015995.5149TW

-

1 5 Days 310 - 3350.233222514.31292TW

-

1 5 Days 17.5 - 190.001225.53.410016TW

-

1 5 Days 21 - 240.001287.54.7120TW

-

1 5 Days 38 - 430.0014695.5136TW

-

1 5 Days 93 - 980.0197116.8185TW

-

1 5 Days 190 - 2100.152102514.31180TW

-

1 5 Days 175 - 1850.0517814.591162TW

-

1 5 Days 365 - 3900.263672514.31337TW

-

1 5 Days 73 - 780.0179116.8167TW

-

1 5 Days 785 - 8300.67752514.31745IT

-

1 5 Days 830 - 8750.68152514.31785IT

-

1 5 Days 705 - 7450.57002514.31670IT

-

1 5 Days 875 - 9200.568552514.31825IT

-

1 5 Days 665 - 7050.56602514.31630IT

-

1 5 Days 965 - 10150.79402514.31910IT

-

1 5 Days 920 - 9650.658952514.31865IT

-

1 5 Days 1065 - 11150.7610302514.311000IT

-

1 5 Days 1015 - 106509852514.31955IT

-

1 5 Days 2.7 - 3.50.0015.532.112.5TW

-

1 5 Days 8 - 9.50.001113.72.417TW

Loading...

Basic information

Design A Customs tariff weight unit kg Norm DIN 3760
Type Axial shaft seal Engineering material NBR Customs tariff article number 40169300

Tech Support