DICHTOMATIK O-Ring NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0049390467
0067000355
0067000359
0067000404
0067000420
0067000431
0067000445
0067000454
0067000458
0067000460
0067000522
0067000524
0067000529
0067000550
0067000551
0067000606
0067000617
0067000643
0067000689
0067000720
0067000766
0067000801
0067000805
0067000833
0067000834
0067000835
0067000869
0067000885
0067000898
0067000899
0067000915
0067000926
0067000929
0067000946
0067000959
0067000960
0067000962
0067000971
0067000973
0067000981
0067000997
0067001015
0067001017
0067001018
0067001021
0067001037
0067001053
0067001066
0067001069
0067001080
0067001082
0067001087
0067001093
0067001095
0067001098
0067001100
0067001107
0067001108
0067001121
0067001123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Customs tariff — weight
(kg)
Customs tariff weight
(kg)
Customs tariff — weight per Thickness t
(mm)
Thickness s
(mm)
Customs tariff weight per Customs tariff country of origin

-

5 5 Days 200.086-100-3.5-CN

-

10 5 Days 20.001-100-1.25-CN

-

10 5 Days 2.50.001-100-1.3-IT

-

10 5 Days 5.80.005-100-1.5-IT

-

10 5 Days 70.053-100-4-IT

-

10 5 Days 80.007-100-1.6-IT

-

10 5 Days 90.166-100-6-IT

-

5 5 Days 100.021-100-2.4-CN

-

5 5 Days 100.044-100-3.3-IT

-

5 5 Days 100.211-100-6.5-IT

-

5 5 Days 140.144-100-5-IT

-

5 5 Days 140.427-100-8-IT

-

5 5 Days 14.50.047-100-3-IT

-

5 5 Days 160.242-100-6-IT

-

5 5 Days --0.342-7-100IT

-

5 5 Days 200.151-100-4.5-IT

-

5 5 Days 20.50.027-100-2-IT

-

5 5 Days 220.582-100-8-IT

-

5 5 Days 250.181-100-4.5-IT

-

5 5 Days 270.113-100-3.5-IT

-

5 5 Days 300.55-100-7-IT

-

5 5 Days 321.274-100-10-IT

-

5 5 Days 330.014-100-1.2-IT

-

5 5 Days 350.089-100-2.8-IT

-

5 5 Days 350.246-100-4.5-IT

-

5 5 Days 350.624-100-7-CN

-

5 5 Days 380.027-100-1.5-CN

-

5 5 Days 390.208-100-4-CN

-

5 5 Days 400.417-100-5.5-IT

-

5 5 Days 400.502-100-6-CN

-

5 5 Days 410.349-100-5-IT

-

5 5 Days 420.098-100-2.7-IT

-

5 5 Days 420.524-100-6-IT

-

5 5 Days 440.454-100-5.5-IT

-

5 5 Days 450.014-100-1-IT

-

5 5 Days 450.304-100-4.5-CN

-

5 5 Days 450.773-100-7-CN

-

5 5 Days 460.092-100-2.5-IT

-

5 5 Days 460.387-100-5-IT

-

5 5 Days 470.394-100-5-IT

-

5 5 Days 481.087-100-8-CN

-

5 5 Days 500.035-100-1.5-IT

-

5 5 Days 500.334-100-4.5-CN

-

5 5 Days 500.509-100-5.5-IT

-

5 5 Days 500.724-100-6.5-IT

-

5 5 Days 510.064-100-2-CN

-

5 5 Days 520.432-100-5-IT

-

5 5 Days 530.21-100-3.5-CN

-

5 5 Days 530.644-100-6-IT

-

5 5 Days 540.447-100-5-IT

-

5 5 Days 541.204-100-8-IT

-

5 5 Days 550.671-100-6-IT

-

5 5 Days 560.111-100-2.5-CN

-

5 5 Days 560.221-100-3.5-CN

-

5 5 Days 560.462-100-5-IT

-

5 5 Days 560.677-100-6-IT

-

5 5 Days 570.296-100-4-IT

-

5 5 Days 570.378-100-4.5-CN

-

5 5 Days 580.478-100-5-IT

-

5 5 Days 580.699-100-6-IT

Loading...

Basic information

Material Nitrile Rubber Temperature range -30 to +100 °C Customs tariff weight unit kg
Shore hardness 70 Norm DIN ISO 3601-1 Type O-ring
Customs tariff item number 40169300 Basic color Black

Tech Support