DICHTOMATIK Grooved Ring Design N 05

DICHTOMATIK Grooved Ring Design N 05
[Specifications]
・Type: Piston and Rod seal
・Engineering material: NBR80
・Base color: Black
・Norm: DIN 3760
・Series: N05

[Features]
・Excellent sealing effect even in the low-pressure range
・Simple snap-on assembly
・High extrusion reliability
・Wide range of applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067188478

Part Number
0067188478
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 5 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) -30::100 Sliding speed m/s 0.5 Design SN 05
Effectiveness Single-acting Version Symmetrical Customs tariff weight(kg) 0.009
Customs tariff weight unit kg Shore hardness 90 Outside diameter D(mm) 70
Width(mm) 7.2 Type Piston seal|Rod seal Thickness s(mm) 70
Customs tariff weight Pro 1 Internal diameter d(mm) 60 Engineering material NBR
Customs tariff article number 40169300 Customs tariff country of origin TR

This page is DICHTOMATIK Grooved Ring Design N 05, part number 0067188478.
You can find the detail information about specifications and dimensions on part number 0067188478.

Tech Support