DICHTOMATIK Shaft Seal NBR, Design WA

DICHTOMATIK Shaft Seal NBR, Design WA
[Specifications]
・Type: Radial shaft seal
・Sealing material: NBR
・Material stiffening plate: Unalloyed steel DIN EN 10139 (DIN 1624)
・Spring material: Spring steel DIN EN 10270-1
・Base color: Black
・Norm: DIN 3760
・Series: WA

[Features]
・Good static sealing effect with low-viscosity or gaseous media
・Compensates for thermal expansion, e.g. in light metal housings, good sealing effect with greater roughness and with split housings
・Reliable design with broad application spectrum for moderately demanding applications in general industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0049380706
0049382772
0049382774
0049382778
0049382994
0049382996
0049382997
0049383040
0049383041
0049383042
0049383046
0049383047
0049383048
0049383052
0049383053
0049383055
0049383063
0049383070
0049383104
0049383108
0049383112
0049383115
0049383119
0049383120
0049383122
0049383124
0049383129
0049383136
0049383138
0049383144
0049383146
0049383147
0049383150
0049383154
0049383157
0049383160
0049383164
0049383166
0049383171
0049383173
0049383174
0049383176
0049383186
0049383187
0049383189
0049383197
0049383201
0049383203
0049383205
0049383213
0049383217
0049383220
0049383225
0049383226
0049383227
0049383232
0049383234
0049383235
0049383238
0049383239
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dust Lip Operating Pressure Range
(MPa)
Spring y/n Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Material of spring Customs tariff weight Pro Internal diameter d
(mm)
Customs tariff article number Customs tariff country of origin

12.57 €

1 5 Days Not Provided・KTR MSM EU (T20-1227)~yes0.014407Unalloyed spring steel to DIN EN 10270-111784879090CN

9.82 €

1 5 Days Not Provided・Other~yes0.002195Unalloyed spring steel to DIN EN 10270-111284879090CN

10.15 €

1 5 Days Not Provided-MSM team daily meeting~yes0.0083010Unalloyed spring steel to DIN EN 10270-111284879090CN

12.82 €

1 5 Days Not Provided-Check e-mail, restroom, daily report, others~yes0.011427Unalloyed spring steel to DIN EN 10270-112084879090CN

11.54 €

1 5 Days Not Provided-yes0.005355Unalloyed spring steel to DIN EN 10270-112584879090CN

12.57 €

1 5 Days Not Provided-C-D spec checking…Ludwig 21-0047~yes0.01407Unalloyed spring steel to DIN EN 10270-112584879090CN

12.57 €

1 5 Days Not Provided-yes0.008407Unalloyed spring steel to DIN EN 10270-112884879090CN

15.17 €

1 5 Days Not Provided-yes0.021557Unalloyed spring steel to DIN EN 10270-113084879090CN

17.98 €

1 5 Days Not Provided-yes0.028627Unalloyed spring steel to DIN EN 10270-113084879090CN

14.18 €

1 5 Days Not ProvidedBest regards,~yes0.01477Unalloyed spring steel to DIN EN 10270-113684879090CN

16.26 €

1 5 Days Not Provided-yes0.036010Unalloyed spring steel to DIN EN 10270-114484879090CN

17.98 €

1 5 Days Not Provided-yes0.021628Unalloyed spring steel to DIN EN 10270-114584879090CN

20.06 €

1 5 Days Not Provided-yes0.0326810Unalloyed spring steel to DIN EN 10270-114584842000CN

20.06 €

1 5 Days Not Provided-yes0.022708Unalloyed spring steel to DIN EN 10270-115584879090CN

25.38 €

1 5 Days Not Provided-yes5.248510Unalloyed spring steel to DIN EN 10270-115584879090CN

29.51 €

1 5 Days Not Provided-yes0.05610010Unalloyed spring steel to DIN EN 10270-117884879090CN

17.98 €

1 5 Days Not Provided-yes0.03627Unalloyed spring steel to DIN EN 10270-112584879090CN

17.98 €

1 5 Days Not Provided-yes0.025627Unalloyed spring steel to DIN EN 10270-113884879090CN

12.57 €

1 5 Days Not Provided-yes0.007407Unalloyed spring steel to DIN EN 10270-113284879090CN

10.55 €

1 5 Days Not Provided-yes0.002186Unalloyed spring steel to DIN EN 10270-111084879090CN

9.82 €

1 5 Days Not Provided-yes0.005228Unalloyed spring steel to DIN EN 10270-111284879090CN

10.15 €

1 5 Days Not Provided-yes0.006307Unalloyed spring steel to DIN EN 10270-111484879090CN

10.15 €

1 5 Days Not Provided-yes0.0093010Unalloyed spring steel to DIN EN 10270-111584879090CN

12.82 €

1 5 Days Not Provided-yes0.013427Unalloyed spring steel to DIN EN 10270-111584879090CN

11.54 €

1 5 Days Not Provided-yes0.008357Unalloyed spring steel to DIN EN 10270-111884879090CN

12.57 €

1 5 Days Not Provided-yes0.013407Unalloyed spring steel to DIN EN 10270-111884879090CN

15.17 €

1 5 Days Not Provided-yes0.0265210Unalloyed spring steel to DIN EN 10270-112084879090CN

14.18 €

1 5 Days Not Provided-yes0.0174710Unalloyed spring steel to DIN EN 10270-112484879090CN

12.57 €

1 5 Days Not Provided-yes0.008377Unalloyed spring steel to DIN EN 10270-112584879090CN

11.54 €

1 5 Days Not Provided-yes0.005357Unalloyed spring steel to DIN EN 10270-112684879090CN

12.82 €

1 5 Days Not Provided-yes0.0174210Unalloyed spring steel to DIN EN 10270-112784879090CN

14.18 €

1 5 Days Not Provided-yes0.024710Unalloyed spring steel to DIN EN 10270-112784879090CN

12.82 €

1 5 Days Not Provided-yes0.011428Unalloyed spring steel to DIN EN 10270-112884879090CN

14.18 €

1 5 Days Not Provided-yes0.015478Unalloyed spring steel to DIN EN 10270-113084879090CN

15.17 €

1 5 Days Not Provided-yes0.02528Unalloyed spring steel to DIN EN 10270-113084879090CN

12.82 €

1 5 Days Not Provided-yes0.007427Unalloyed spring steel to DIN EN 10270-113284879090CN

14.18 €

1 5 Days Not Provided-yes0.017508Unalloyed spring steel to DIN EN 10270-113284879090CN

15.17 €

1 5 Days Not Provided-yes0.0215210Unalloyed spring steel to DIN EN 10270-113284879090CN

15.17 €

1 5 Days Not Provided-yes0.017528Unalloyed spring steel to DIN EN 10270-113484842000CN

14.18 €

1 5 Days Not Provided-yes0.02508Unalloyed spring steel to DIN EN 10270-113584879090CN

14.18 €

1 5 Days Not Provided-yes1.885010Unalloyed spring steel to DIN EN 10270-113584879090CN

15.17 €

1 5 Days Not Provided-yes0.0255210Unalloyed spring steel to DIN EN 10270-113584879090CN

14.18 €

1 5 Days Not Provided-yes0.01507Unalloyed spring steel to DIN EN 10270-113884879090CN

17.98 €

1 5 Days Not Provided-yes0.0316210Unalloyed spring steel to DIN EN 10270-113884879090CN

15.17 €

1 5 Days Not Provided-yes0.01526Unalloyed spring steel to DIN EN 10270-114084879090CN

15.17 €

1 5 Days Not Provided-yes0.015557Unalloyed spring steel to DIN EN 10270-114284879090CN

17.98 €

1 5 Days Not Provided-yes0.0326510Unalloyed spring steel to DIN EN 10270-114284879090CN

20.83 €

1 5 Days Not Provided-yes0.0397210Unalloyed spring steel to DIN EN 10270-114284879090CN

20.83 €

1 5 Days Not Provided-yes0.0337210Unalloyed spring steel to DIN EN 10270-114484879090CN

17.98 €

1 5 Days Not Provided-yes0.023658Unalloyed spring steel to DIN EN 10270-114584879090CN

17.98 €

1 5 Days Not Provided-yes0.0266510Unalloyed spring steel to DIN EN 10270-114884842000CN

20.06 €

1 5 Days Not Provided-yes0.0337010Unalloyed spring steel to DIN EN 10270-114884879090CN

20.06 €

1 5 Days Not Provided-yes0.025688Unalloyed spring steel to DIN EN 10270-115084879090CN

20.83 €

1 5 Days Not Provided-yes0.047212Unalloyed spring steel to DIN EN 10270-115084879090CN

22.42 €

1 5 Days Not Provided-yes0.048010Unalloyed spring steel to DIN EN 10270-115084879090CN

20.83 €

1 5 Days Not Provided-yes0.0297210Unalloyed spring steel to DIN EN 10270-115484879090CN

20.06 €

1 5 Days Not Provided-yes2.827010Unalloyed spring steel to DIN EN 10270-115584879090CN

20.83 €

1 5 Days Not Provided-yes0.025728Unalloyed spring steel to DIN EN 10270-115584879090CN

20.83 €

1 5 Days Not Provided-yes0.0347510Unalloyed spring steel to DIN EN 10270-115584879090CN

20.83 €

1 5 Days Not Provided-yes0.0417512Unalloyed spring steel to DIN EN 10270-115584879090CN

Loading...

Basic information

Operating Temperature Range(℃) -40::100 Material of housing Angle stiffening ring, rubber-coated Design A
Customs tariff weight unit kg Shore hardness 70 Norm DIN 3760
Sealing lip material NBR Type Radial shaft seal Base color black
Engineering material NBR

Tech Support