Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Internal diameter d (mm) | |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.005 | 40 | 4 | 25 | ||
- | 1 | 5 Days | 0.004 | 35 | 4 | 20 | ||
- | 1 | 5 Days | 0 | 62 | 4.5 | 45 | ||
- | 1 | 5 Days | 0.007 | 47 | 4.5 | 30 | ||
- | 1 | 5 Days | 0.003 | 30 | 4 | 15 | ||
- | 1 | 5 Days | 0.003 | 32 | 4 | 17 | ||
- | 1 | 5 Days | 0.02 | 40 | 4 | 22 | ||
- | 1 | 5 Days | 0.005 | 40 | 4 | 24 | ||
- | 1 | 5 Days | 0.007 | 49 | 4.5 | 32 | ||
- | 1 | 5 Days | 0.008 | 52 | 4.5 | 35 | ||
- | 1 | 5 Days | 0.009 | 57 | 4.5 | 40 | ||
- | 1 | 5 Days | 0.011 | 65 | 4.5 | 48 | ||
- | 1 | 5 Days | 0.02 | 70 | 5.5 | 50 | ||
- | 1 | 5 Days | 0.022 | 75 | 5.5 | 55 | ||
- | 1 | 5 Days | 0.024 | 80 | 5.5 | 60 | ||
- | 1 | 5 Days | 0.026 | 85 | 5.5 | 65 | ||
- | 1 | 5 Days | 0.029 | 90 | 5.5 | 70 | ||
- | 1 | 5 Days | 0.03 | 95 | 5.5 | 75 | ||
- | 1 | 5 Days | 0.031 | 100 | 5.5 | 80 | ||
- | 1 | 5 Days | 0.036 | 105 | 5.5 | 85 | ||
- | 1 | 5 Days | 0.039 | 120 | 5.5 | 100 | ||
- | 1 | 5 Days | 0.042 | 125 | 5.5 | 105 |
Loading...
Operating Temperature Range(℃) | -40::100 | Material of housing | Deep-drawn, coated sheet steel SAE 1008 | Design | 01 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | DIN 3760 | Sealing lip material | NBR |
Type | Axial shaft seal | Customs tariff weight Pro | 1 | Engineering material | NBR |
Customs tariff article number | 40169300 | Customs tariff country of origin | TW |