DICHTOMATIK V-Ring NBR, Design L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0049425899
0049427134
0049427135
0049428138
0049428139
0049430634
0049430635
0049430636
0049430637
0049430638
0049432207
0049432208
0049432209
0049432260
0049432261
0049432262
0049432263
0049433653
0049433654
0049437613
0049437614
0049441019
0049446133
0067046234
0067076115
0067079420
0067123592
0067123593
0067123594
0067123595
0067123596
0067165112
0067166758
0067167544
0067167585
0067197262
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. d
(Ø)
Customs tariff weight
(kg)
Outside diameter D
(mm)
Norm Internal diameter d
(mm)
Customs tariff country of origin
1 5 Days 125 - 1350.02123.5DIN 3760117TW
1 5 Days 475 - 5100.06456.5DIN 3777450TW
1 5 Days 335 - 3650.04321.5DIN 3774315TW
1 5 Days 185 - 1950.02177.5DIN 3769171TW
1 5 Days 210 - 2330.03204.5DIN 3772198TW
1 5 Days 625 - 6750.08606.5DIN 3781600TW
1 5 Days 135 - 1450.02132.5DIN 3766126TW
1 5 Days 115 - 1250.02114.5DIN 3764108TW
1 5 Days 285 - 3100.04276.5DIN 3760270TW
1 5 Days 540 - 5750.07501.5DIN 3779495TW
1 5 Days 440 - 4750.06411.5DIN 3776405TW
1 5 Days 385 - 4100.05366.5DIN 3775360TW
1 5 Days 165 - 1750.02159.5DIN 3768153TW
1 5 Days 260 - 2850.03253.5DIN 3773247TW
1 5 Days 155 - 1650.02150.5DIN 3760144TW
1 5 Days 365 - 3850.05343.5DIN 3760337TW
1 5 Days 195 - 2100.02188.5DIN 3770182TW
1 5 Days 145 - 1550.02141.5DIN 3767135TW
1 5 Days 410 - 4400.05388.5DIN 3760382TW
1 5 Days 105 - 1150.01105.5DIN 376099TW
1 5 Days 233 - 2600.03231.5DIN 3760225TW
1 5 Days 175 - 1850.03168.5DIN 3760162TW
1 5 Days 575 - 6250.11546.5DIN 3780540TW
1 5 Days 510 - 5400.06478.5DIN 3778472TW
1 5 Days 1175 - 122501096.5DIN 37651090IT
1 5 Days 975 - 10250916.5DIN 3761910IT
1 5 Days 675 - 7100.09636.5DIN 3782630IT
1 5 Days 740 - 7750711.5DIN 3784705IT
1 5 Days 775 - 8250751.5DIN 3785745CH
1 5 Days 825 - 8750791.5DIN 3786785IT
1 5 Days 875 - 9250831.5DIN 3787825DE
1 5 Days 925 - 9750871.5DIN 3788865CH
1 5 Days 1025 - 10750961.5DIN 3762955DE
1 5 Days 710 - 7400676.5DIN 3783670IT
1 5 Days 1075 - 112501006.5DIN 37631000CH
1 5 Days 310 - 3350.04298.5DIN 3760292TW

Loading...

  1. 1

Basic information

Design L Customs tariff weight unit kg Width(mm) 10.5
Type Axial shaft seal Thickness s(mm) 6 Customs tariff weight Pro 1
Engineering material NBR Customs tariff article number 40169300

Tech Support