DICHTOMATIK Quad Ring NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0067010587
0067038038
0067044839
0067044840
0067045435
0067061412
0067062172
0067064764
0067064765
0067064766
0067064817
0067066091
0067068294
0067068340
0067068355
0067069308
0067073017
0067073170
0067074105
0067074175
0067076909
0067079251
0067126943
0067126944
0067127359
0067127741
0067127742
0067127744
0067127745
0067127746
0067127750
0067127777
0067127779
0067127781
0067127782
0067127783
0067127784
0067127786
0067127787
0067127793
0067127796
0067127808
0067127830
0067127832
0067127833
0067127834
0067127836
0067127839
0067127840
0067127842
0067127846
0067127847
0067127849
0067127934
0067127937
0067127938
0067127939
0067127940
0067127941
0067127943
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Customs tariff — weight
(kg)
Customs tariff — weight per Thickness s
(mm)
Customs tariff — country of origin Internal diameter d
(mm)
External diameter D
(mm)

-

1 5 Days -2.19616.99CN142.24156.22

-

1 5 Days -0.1061003.53CN24.9932.05

-

1 5 Days -0.7915.33CN88.2798.93

-

1 5 Days -0.97415.33CN107.32117.98

-

1 5 Days -0.11913.53CN28.1735.23

-

1 5 Days -0.12213.53CN29.7536.81

-

1 5 Days -0.73115.33CN78.7489.4

-

1 5 Days -0.47815.33CN50.1660.82

-

1 5 Days -0.02612.62CN10.7816.02

-

1 5 Days -0.33915.33CN40.6551.31

-

1 5 Days -0.14113.53CN34.5241.58

-

1 5 Days -0.09813.53CN23.430.46

-

1 5 Days -0.69315.33CN75.5786.23

-

1 5 Days -0.11213.53CN26.5833.64

-

1 5 Days -0.04312.62CN18.7223.96

-

1 5 Days -0.03912.62CN17.1322.37

-

1 5 Days -0.0111.78CN9.2512.81

-

1 5 Days -0.0312.62CN12.3717.61

-

1 5 Days -0.15113.53CN37.6944.75

-

1 5 Days -2.25216.99CN145.42159.4

-

1 5 Days -0.00911.78CN6.079.63

-

1 5 Days -0.0081003.53CN18.6425.7

-

1 5 Days -0.07613.53CN17.0424.1

-

1 5 Days -0.37815.33CN39.249.86

-

1 5 Days -0.07312.62CN34.5939.83

-

1 5 Days -0.02412.62CN9.1914.43

-

1 5 Days -0.09413.53CN21.8228.88

-

1 5 Days -0.16413.53CN40.8747.93

-

1 5 Days -0.23113.53CN59.9266.98

-

1 5 Days -0.59215.33CN66.0476.7

-

1 5 Days -2.82216.99CN183.52197.5

-

1 5 Days -0.00311.78CN1.785.34

-

1 5 Days -0.00511.78CN3.687.24

-

1 5 Days -0.00911.78CN7.6611.22

-

1 5 Days -0.01211.78CN10.8214.38

-

1 5 Days -0.01311.78CN12.4215.98

-

1 5 Days -0.01511.78CN1417.56

-

1 5 Days -0.01811.78CN17.1620.72

-

1 5 Days -0.02111.78CN18.7722.33

-

1 5 Days -0.02911.78CN28.331.86

-

1 5 Days -0.03411.78CN33.0536.61

-

1 5 Days -0.06911.78CN69.5773.13

-

1 5 Days -0.0212.62CN7.612.84

-

1 5 Days -0.03612.62CN15.5420.78

-

1 5 Days -0.04512.62CN20.2925.53

-

1 5 Days -0.04812.62CN21.8927.13

-

1 5 Days -0.05612.62CN25.0730.31

-

1 5 Days -0.06412.62CN29.8235.06

-

1 5 Days -0.06812.62TW31.4236.66

-

1 5 Days -0.08512.62CN39.3444.58

-

1 5 Days -0.09612.62CN45.6950.93

-

1 5 Days -0.09912.62CN47.2952.53

-

1 5 Days -0.15812.62CN52.0757.31

-

1 5 Days -0.04713.53CN9.1216.18

-

1 5 Days -0.08913.53CN20.2227.28

-

1 5 Days -0.12613.53CN31.3438.4

-

1 5 Days -0.13413.53CN32.9239.98

-

1 5 Days -0.14313.53CN36.143.16

-

1 5 Days -0.17713.53CN44.0451.1

-

1 5 Days -0.19913.53CN50.457.46

Loading...

Basic information

Operating Temperature Range(℃) -30::100 Design XR Shore hardness 70
Customs tariff — weight unit kg Customs tariff — item number 40169300 Type Quad ring
Engineering material NBR Basic color Black

Tech Support