DICHTOMATIK V-Ring FKM, Design A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0067022378
0067022379
0067024715
0067034854
0067034918
0067034919
0067035109
0067035344
0067035345
0067035488
0067035610
0067035883
0067036036
0067036553
0067036555
0067036653
0067036654
0067036916
0067036917
0067036931
0067036932
0067037260
0067037427
0067037437
0067037455
0067037459
0067037602
0067037964
0067037965
0067039208
0067039580
0067040235
0067040448
0067040910
0067041577
0067044103
0067044692
0067044693
0067049455
0067055879
0067056127
0067056950
0067062133
0067062135
0067062136
0067062137
0067062138
0067062139
0067062140
0067062141
0067062142
0067062143
0067070444
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. d
(Ø)
Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Norm Thickness s
(mm)
Internal diameter d
(mm)
Customs tariff country of origin
1 5 Days 145 - 1550.0414912.8DIN 37607.9135TW
1 5 Days 48 - 530.01559DIN 37605.545TW
1 5 Days 165 - 1750.0716914.5DIN 37809153TW
1 5 Days 98 - 1050.0210211DIN 37606.890TW
1 5 Days 390 - 4300.4439025DIN 380614.3360TW
1 5 Days 210 - 2350.2522825DIN 376014.3198TW
1 5 Days 175 - 1850.0717814.5DIN 37849162TW
1 5 Days 68 - 730.027511DIN 38166.863TW
1 5 Days 73 - 780.027911DIN 38196.867TW
1 5 Days 93 - 980.029711DIN 38266.885TW
1 5 Days 83 - 880.028811DIN 38236.876TW
1 5 Days 430 - 4800.5543525DIN 376014.3405IT
1 5 Days 17.5 - 190.001225.5DIN 37833.416TW
1 5 Days 24 - 270.001307.5DIN 37954.722TW
1 5 Days 58 - 630.01649DIN 37605.554TW
1 5 Days 290 - 3100.3430025DIN 380014.3270TW
1 5 Days 235 - 2650.225525DIN 376014.3225IT
1 5 Days 190 - 2100.2421025DIN 379214.3180TW
1 5 Days 365 - 3900.4636725DIN 380314.3337IT
1 5 Days 38 - 430.02469DIN 37605.536TW
1 5 Days 105 - 1150.0311312.8DIN 37607.999TW
1 5 Days 78 - 830.028411DIN 37606.872TW
1 5 Days 195 - 2100.0819614.5DIN 37909180TW
1 5 Days 9.5 - 11.50.001155.5DIN 37613.49TW
1 5 Days 63 - 680.01689DIN 37605.558TW
1 5 Days 88 - 930.029311DIN 37606.881TW
1 5 Days 27 - 290.001337.5DIN 37974.725TW
1 5 Days 125 - 1350.0413112.8DIN 37607.9117TW
1 5 Days 185 - 1950.0818714.5DIN 37879171TW
1 5 Days 19 - 210.001267.5DIN 37914.718TW
1 5 Days 530 - 5800.5952525DIN 381114.3495TW
1 5 Days 310 - 3350.3732225DIN 380214.3292TW
1 5 Days 480 - 5300.648025DIN 380914.3450IT
1 5 Days 580 - 6300.757025DIN 381314.3540IT
1 5 Days 265 - 2900.327725DIN 379614.3247TW
1 5 Days 4.5 - 5.50.00183.7DIN 38082.44TW
1 5 Days 43 - 480.01509DIN 38075.540TW
1 5 Days 135 - 1450.0414012.8DIN 37727.9126TW
1 5 Days 29 - 310.001357.5DIN 37994.727TW
1 5 Days 155 - 1650.0616014.5DIN 37609144TW
1 5 Days 15.5 - 17.50.001205.5DIN 37773.414TW
1 5 Days 53 - 580.01599DIN 38105.549TW
1 5 Days 2.7 - 3.50.0015.53DIN 37982.12.5TW
1 5 Days 5.5 - 6.50.00193.7DIN 38122.45TW
1 5 Days 6.5 - 80.001103.7DIN 38152.46TW
1 5 Days 8 - 9.50.001113.7DIN 38212.47TW
1 5 Days 11.5 - 12.50.00116.55.5DIN 37663.410.5TW
1 5 Days 13.5 - 15.50.00118.55.5DIN 37713.412.5TW
1 5 Days 21 - 240.001287.5DIN 37944.720TW
1 5 Days 31 - 330.001377.5DIN 38014.729TW
1 5 Days 33 - 360.001397.5DIN 37604.731TW
1 5 Days 36 - 380.03427.5DIN 38044.734TW
1 5 Days 335 - 3650.3834525DIN 376014.3315TW

Loading...

  1. 1

Basic information

Design A Customs tariff weight unit kg Type Axial shaft seal
Customs tariff weight Pro 1 Engineering material FKM (formerly FPM) Customs tariff article number 84879090

Tech Support