Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Design | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | SN 21 | 0.006 | 32 | 10 | 32 | 16 | ||
1 | 5 Days | SN 21 | 0.002 | 30 | 6 | 30 | 22 | ||
1 | 5 Days | SN 21 | 0.003 | 30 | 8 | 30 | 20 | ||
1 | 5 Days | SN 21 | 0.004 | 38 | 7 | 38 | 25 | ||
1 | 5 Days | SN 21 | 0.005 | 50 | 7 | 50 | 40 | ||
1 | 5 Days | SN 21 | 0.002 | 30 | 6 | 30 | 20 | ||
1 | 5 Days | SN 21 | 0.001 | 18 | 8 | 18 | 8 | ||
1 | 5 Days | SN 21 | 0.003 | 20 | 5 | 20 | 12 | ||
1 | 5 Days | SN 21 | 0 | 20 | 4 | 20 | 14 | ||
1 | 5 Days | SN 21 | 0.037 | 100 | 12 | 100 | 80 | ||
1 | 5 Days | SN 21 | 0.006 | 40 | 10 | 40 | 30 | ||
1 | 5 Days | SN 21 | 0.004 | 45 | 6 | 45 | 35 | ||
1 | 5 Days | SN 21 | 0.006 | 60 | 7 | 60 | 50 | ||
1 | 5 Days | SN 21 | 0.001 | 24 | 5 | 24 | 14 | ||
1 | 5 Days | SN 21 | 0.006 | 70 | 6 | 70 | 60 | ||
1 | 5 Days | SN 21 | 0.001 | 24 | 4 | 24 | 16 | ||
1 | 5 Days | SN 21 | 0.007 | 50 | 10 | 50 | 40 | ||
1 | 5 Days | SN 21 | 0.019 | 40 | 4 | 40 | 32 | ||
1 | 5 Days | SN 21 | 0 | 16 | 4 | 16 | 10 | ||
1 | 5 Days | SN 21 | 0.002 | 24 | 6 | 24 | 12 | ||
1 | 5 Days | SN 21 | 0.001 | 25 | 5.5 | 25 | 18 | ||
1 | 5 Days | SN 21 | 0 | 22 | 5 | 22 | 16 | ||
1 | 5 Days | SN 21 | 0.009 | 90 | 6 | 90 | 80 | ||
1 | 5 Days | SN 21 | 0 | 12 | 7 | 12 | 6 | ||
1 | 5 Days | SN 21 | 0 | 14 | 4 | 14 | 8 | ||
1 | 5 Days | SN 21 | 0.002 | 28 | 6 | 28 | 18 | ||
1 | 5 Days | SN 21 | 0.16 | 180 | 18 | 114 | 150 |
Loading...
Operating Temperature Range(℃) | -30::100 | Sliding speed m/s | 0.5 | Effectiveness | Single-acting |
---|---|---|---|---|---|
Version | Symmetrical | Customs tariff weight unit | kg | Shore hardness | 90 |
Type | Piston seal|Rod seal | Customs tariff weight Pro | 1 | Engineering material | NBR |
Customs tariff article number | 40169300 | Customs tariff country of origin | TR |
Configure
Basic Attributes
Design
Customs tariff weight(kg)
Outside diameter D(mm)
Width(mm)
Thickness s(mm)
Internal diameter d(mm)
Type
Filter by standard shipping days
Optional Attributes