Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900303948 |
R900379983 |
R900381275 |
R900463038 |
R900463049 |
R900468227 |
R900494609 |
R900496121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate height (mm) | Type code | Customs tariff weight (kg) | Nominal size on plate side | Nominal size on device side | Type of connection | Hole pattern on device side | Hole pattern on plate side | Sealing material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
454.20 € | 1 | 5 Days | 30 | HSE 10B 06A 001-31/M00 | 1.22 | 10 | 6 | No external connection | A | A | NBR | ||
2,349.28 € | 1 | 5 Days | 60 | HSE 22B 16B 001-3X/M00 | 8.8 | 22 | 16 | No external connection | B | B | NBR | ||
1,919.66 € | 1 | 5 Days | 75 | HSE 16B 10B 001-3X/M01 | 5.74 | 16 | 10 | G 1/4" | B | B | NBR | ||
161.98 € | 1 | 5 Days | 30 | HSE 08A 06A 001-3X/M00 | 0.674 | 08 | 6 | No external connection | A | A | NBR | ||
314.26 € | 1 | 5 Days | 30 | HSE 08A 06C 001-3X/M00 | 0.74 | 08 | 6 | No external connection | C | C | NBR | ||
815.00 € | 1 | 5 Days | 50 | HSE 05A 06A 001-3X/M00 | 0.955 | 05 | 6 | No external connection | A | A | NBR | ||
1,733.06 € | 1 | 5 Days | 50 | HSE 16B 10A 001-3X/M01 | 4.22 | 16 | 10 | G 1/4" | A | A | NBR | ||
913.17 € | 1 | 5 Days | 30 | HSE 05G 06A 001-3X/V00 | 0.68 | 05 | 6 | No external connection | A | A | FKM |
Loading...
Customs tariff weight unit | kg | Sort | Adapter plate | Type | HSE |
---|---|---|---|---|---|
Function version | 001 | Device series | 3X | Customs tariff weight Pro | 1 |
Customs tariff article number | 84819000 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Plate height(mm)
Type code
Customs tariff weight(kg)
Nominal size on plate side
Nominal size on device side
Type of connection
Hole pattern on device side
Hole pattern on plate side
Sealing material
Filter by standard shipping days
Optional Attributes