Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Customs tariff — weight per | Customs tariff — item number | Thickness s (mm) | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|
- | 5 | 5 Days | 0.009 | 100 | 40169300 | 1.78 | DE | ||
- | 5 | 5 Days | 0.035 | 1 | 39169090 | 4 | IT | ||
- | 5 | 5 Days | 0.085 | 100 | 39169090 | 5.33 | IT | ||
- | 5 | 5 Days | 0.008 | 100 | 39169090 | 1.5 | IT | ||
- | 5 | 5 Days | 0.009 | 100 | 39169090 | 1.6 | IT | ||
- | 5 | 5 Days | 0.011 | 1 | 39169090 | 2 | IT | ||
- | 5 | 5 Days | 0.014 | 1 | 39169090 | 2.5 | IT | ||
- | 5 | 5 Days | 0.014 | 1 | 39169090 | 3 | IT | ||
- | 5 | 5 Days | 0.037 | 100 | 39169090 | 3.53 | IT | ||
- | 5 | 5 Days | 0.042 | 100 | 39169090 | 4.5 | IT | ||
- | 5 | 5 Days | 0.066 | 1 | 39169090 | 6 | IT | ||
- | 2 | 5 Days | 0.196 | 1 | 39169090 | 10 | IT | ||
- | 5 | 5 Days | 0.044 | 1 | 39169090 | 5 | DE | ||
- | 5 | 5 Days | 0.082 | 1 | 39169090 | 7 | DE | ||
- | 5 | 5 Days | 0.124 | 1 | 39169090 | 8 | DE | ||
- | 5 | 5 Days | 0.148 | 100 | 39169090 | 9 | DE | ||
- | 2 | 5 Days | 0.237 | 100 | 39169090 | 12 | DE | ||
- | 2 | 5 Days | 0.593 | 100 | 39169090 | 14 | DE | ||
- | 2 | 5 Days | 0.32 | 100 | 39169090 | 15 | DE |
Loading...
Shore hardness | 75 | Customs tariff — weight unit | kg | Temperature range from/to(°C) | -15 to +200 |
---|---|---|---|---|---|
Type | Round sealing cord | Engineering material | FKM (previously FPM) | Basic color | Black |
Configure
Basic Attributes
Customs tariff — weight(kg)
Customs tariff — weight per
Customs tariff — item number
Thickness s(mm)
Customs tariff — country of origin
Optional Attributes