SEEGER L-Rings, Type JL for Bores

SEEGER L-Rings, Type JL for Bores
[Specifications]
・Type: JL
・Engineering material: Spring steel

SEEGER-L-Rings form a shoulder, which applies spring pressure in the axial direction. Thus, compensating for axial play resulting from manufacturing tolerances by spring action.


[Features]
・Compensating for axial play of bores
・Absorbing axial forces

[Applications]
・Pressing Nilos rings onto roller bearings
・Securing the end plates of multiple disc clutches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JL32-BLS
JL36-BLS
JL40-PAS
JL42-PAS
JL47-PAS
JL52-PAS
JL55-PAS
JL62-PAS
JL72-PAS
JL80-PAS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter d3
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
External diameter d3 tolerance Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Axial play compensation L
(mm)
Thickness s
(mm)
Lug height a max.
(mm)
Bore diameter d1
(mm)

-

50 5 Days 34.43.32.21.3+0.50 -0.2533.72.52.50.351.25.132

-

50 5 Days 38.83.64.151.6+0.50 -0.25382.530.451.55.636

-

50 5 Days 43.545.51.85+0.90 -0.3942.52.53.80.551.757.240

-

50 5 Days 45.54.15.61.85+0.90 -0.3944.52.53.80.551.757.242

5.82 €

50 11 Days 50.54.56.871.85+1.10 -0.4649.52.53.80.551.757.247

-

50 5 Days 56.24.79.472.15+1.10 -0.46552.54.50.6528.252

-

50 5 Days 59.25.19.82.15+1.10 -0.46582.54.50.6528.255

7.98 €

50 5 Days 66.25.612.82.15+1.10 -0.46652.54.50.6528.262

-

25 5 Days 76.56.425.1842.65+1.10 -0.467534.50.92.510.272

-

25 5 Days 85.5727.5822.65+1.30 -0.5483.535.30.92.510.280

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type JL Customs tariff weight Pro 1000
Engineering material Spring steel Customs tariff article number 73182100 Customs tariff country of origin DE

Tech Support