Manufacturer part number: RA5-BLS
Brand: SEEGER-ORBIS
Price: Please contact the support for quotation
Delivery time: 5 Days
Opening values unclamped: 4.11 mm
Customs tariff weight: 0.24 kg
Groove width m min.: 0.74 mm
Shaft diameter d1 Text: 6.0 - 8.0
Groove diameter d2: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RA5-BLS
Part Number
|
---|
RA5-BLS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Opening values unclamped (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | Shaft diameter d1 Text | Groove diameter d2 (mm) | Collar length n (mm) | Thickness s (mm) | Outer diameter d4 (mm) | Thickness s Tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 200 | 5 Days | 4.11 | 0.24 | 0.74 | 6.0 - 8.0 | 5 | 1.2 | 0.7 | 10.85 | ±0.02 |
Loading...
Customs tariff weight unit | kg | Norm | DIN 6799 | Type | RA |
---|---|---|---|---|---|
Customs tariff weight Pro | 1000 | Engineering material | Spring steel | Customs tariff article number | 73182100 |
Customs tariff country of origin | DE |
This page is SEEGER Lock Washers, DIN 6799, Type RA for Shafts, part number RA5-BLS.
You can find the detail information about specifications and dimensions on part number RA5-BLS.
Configure
Basic Attributes
Opening values unclamped(mm)
Customs tariff weight(kg)
Groove width m min.(mm)
Shaft diameter d1 Text
Groove diameter d2(mm)
Collar length n(mm)
Thickness s(mm)
Outer diameter d4(mm)
Thickness s Tolerance(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RA19-BLS |
RA2.3-BLS |
RA24-BLS |
RA6-BLS |
RA7-BLS |
RA8-BLS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Opening values unclamped (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | Shaft diameter d1 Text | Groove diameter d2 (mm) | Collar length n (mm) | Thickness s (mm) | Outer diameter d4 (mm) | Thickness s Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 100 | 5 Days | 15.92 | 6.108 | 1.8 | 20.0 - 31.0 | 19 | 3.5 | 1.75 | 36.5 | ±0.03 | ||
0.69 € | 200 | Quote | 1.94 | 0.07 | 0.64 | 3.0 - 4.0 | 2.3 | 1 | 0.6 | 5.9 | ±0.02 | ||
- | 100 | 5 Days | 21.88 | 8.48 | 2.05 | 25.0 - 38.0 | 24 | 4 | 2 | 43.5 | ±0.03 | ||
- | 200 | 5 Days | 5.26 | 0.28 | 0.74 | 7.0 - 9.0 | 6 | 1.2 | 0.7 | 11.8 | ±0.02 | ||
- | 200 | 5 Days | 5.84 | 0.48 | 0.94 | 8.0 - 11.0 | 7 | 1.5 | 0.9 | 13.8 | ±0.02 | ||
- | 200 | 5 Days | 6.52 | 0.67 | 1.05 | 9.0 - 12.0 | 8 | 1.8 | 1 | 15.75 | ±0.03 |