Confirmed
  • Est. shipping days
    • All
    • Within 5 working days

SEEGER Lock Washers Assortment Box DIN 6799

Part number:

VKDSO-RA
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
VKDSO-RA
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
182.82 €
( 217.56 € )
5 working days

More Information

Basic information

[Specifications]
・Type: RA
・Engineering material: Spring steel
・Norm: DIN 6799

Seeger retaining rings in the convenient plastic box. Clearly assorted, easy to refill, easy to remove.

Part number has been confirmed