SEEGER Shims DIN 988

SEEGER Shims DIN 988
[Specifications]
・Material: Steel
・Type: PS
・DIN 988
・I.D. d(mm): 3-170
・O.D. D(mm): 6-200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
320PS 13X19X0,​2
320PS 13X19X0,​3
320PS 14X20X0,​1
320PS 26X37X0,​1
320PS 28X40X0,​1
320PS 28X40X0,​2
320PS 56X72X0,​3
320PS 65X85X0,​2
320PS 85X105X0,​3
320PS 95X115X2,​0
PS003006010-BLT
PS003006020-BLT
PS003006030-BLT
PS003006050-BLT
PS003006100-BLT
PS004008010-BLT
PS004008020-BLT
PS004008030-BLT
PS004008050-BLT
PS004008100-BLT
PS005010010-BLT
PS005010020-BLT
PS005010030-BLT
PS005010050-BLT
PS005010100-BLT
PS006012010-BLT
PS006012020-BLT
PS006012030-BLT
PS006012050-BLT
PS006012100-BLT
PS007013010-BLT
PS007013020-BLT
PS007013030-BLT
PS007013050-BLT
PS007013100-BLT
PS008014010-BLT
PS008014015-BLT
PS008014020-BLT
PS008014030-BLT
PS008014050-BLT
PS008014100-BLT
PS009015010-BLT
PS009015050-BLT
PS009015100-BLT
PS010016010-BLT
PS010016020-BLT
PS010016030-BLT
PS010016050-BLT
PS010016100-BLT
PS011017010-BLT
PS011017050-BLT
PS011017100-BLT
PS012018010-BLT
PS012018020-BLT
PS012018030-BLT
PS012018050-BLT
PS012018100-BLT
PS013019050-BLT
PS013019100-BLT
PS013019200-CLY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Thickness
(mm)
O.D. D
(mm)
Customs tariff weight
(kg)
Thickness s Tolerance
(mm)

-

200 5 Days 130.2190.24-0.04

0.05 €

200 5 Days 130.3190.36-0.05

-

200 5 Days 140.1200.13-0.03

-

100 5 Days 260.1370.43-0.03

-

100 5 Days 280.1400.5-0.03

-

100 5 Days 280.2401.01-0.04

-

50 5 Days 560.3723.8-0.05

-

50 5 Days 650.2853.7-0.04

0.40 €

50 5 Days 850.31056.344-0.05

2.00 €

50 5 Days 95211549.52-0.07

0.02 €

200 5 Days 30.160.02-0.03

0.03 €

200 5 Days 30.260.03-0.04

0.03 €

200 5 Days 30.360.05-0.05

0.03 €

200 5 Days 30.560.08-0.05

0.03 €

200 5 Days 3160.17-0.05

0.02 €

200 5 Days 40.180.03-0.03

0.03 €

200 5 Days 40.280.06-0.04

0.03 €

200 5 Days 40.380.09-0.05

0.03 €

200 5 Days 40.580.15-0.05

0.03 €

200 5 Days 4180.3-0.05

0.03 €

200 5 Days 560.1100.05-0.03

0.02 €

200 5 Days 560.2100.09-0.04

0.03 €

200 5 Days 50.3100.14-0.05

0.03 €

200 5 Days 50.5100.23-0.05

0.03 €

200 5 Days 51100.46-0.05

0.02 €

200 5 Days 60.1120.07-0.03

0.02 €

200 5 Days 60.2120.13-0.04

0.02 €

200 5 Days 60.3120.2-0.05

0.03 €

200 5 Days 60.5120.33-0.05

0.03 €

200 5 Days 61120.63-0.05

0.03 €

200 5 Days 70.1130.07-0.03

0.03 €

200 5 Days 70.2130.15-0.04

0.03 €

200 5 Days 70.3130.22-0.05

0.03 €

200 5 Days 70.5130.37-0.05

0.05 €

200 5 Days 71130.74-0.05

0.02 €

200 5 Days 80.1140.08-0.03

0.03 €

200 5 Days 80.15140.115-0.04

0.03 €

200 5 Days 80.2140.16-0.04

0.03 €

200 5 Days 80.3140.25-0.05

0.03 €

200 5 Days 80.5140.41-0.05

0.03 €

200 5 Days 81140.82-0.05

0.03 €

200 5 Days 90.1150.09-0.03

0.03 €

200 5 Days 90.5150.45-0.05

0.05 €

200 5 Days 91150.89-0.05

0.03 €

200 5 Days 100.1160.1-0.03

0.03 €

200 5 Days 100.2160.19-0.04

0.03 €

200 5 Days 100.3160.29-0.05

0.03 €

200 5 Days 100.5160.48-0.05

0.03 €

200 5 Days 101160.96-0.05

0.03 €

200 5 Days 110.1170.1-0.03

0.03 €

200 5 Days 110.5170.52-0.05

0.05 €

200 5 Days 111171.03-0.05

0.03 €

200 5 Days 120.1180.11-0.03

0.03 €

200 5 Days 120.2180.22-0.04

0.03 €

200 5 Days 120.3180.33-0.05

0.03 €

200 5 Days 120.5180.56-0.05

0.05 €

200 5 Days 121181.11-0.05

0.03 €

200 5 Days 130.5190.6-0.05

0.05 €

200 5 Days 131191.19-0.05

0.12 €

200 5 Days 132192.14-

Loading...

Basic information

Material Steel Material: Steel Spring Steel Customs tariff weight unit kg
Norm DIN 988 Type PS Customs tariff weight Pro 1000
Customs tariff article number 73269098 Customs tariff country of origin DE

Tech Support