SEEGER V-Rings, Type AV for Shafts

SEEGER V-Rings, Type AV for Shafts
[Specifications]
・Type: AV
・Engineering material: Spring steel

The Seeger-V-rings have a smaller radial width than the standard Seeger rings and also form a concentric shoulder with respect to the axis of the shaft or housing.

[Features]
・Axial securing and serve as radial guide in bores

[Applications]
・In designs with small radial mounting heights
・For securing needle bearings and seals
・Also for use based on optical considerations in shafts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AV12-BLS
AV13-BLS
AV14-BLS
AV15-BLC
AV16-BLC
AV17-BLS
AV18-BLS
AV20-BLC
AV22-BLS
AV23-BLS
AV24-BLS
AV25-BLC
AV28-BLS
AV30-BLS
AV32-BLS
AV34-BLS
AV35-BLS
AV40-S
AV42-S
AV45-S
AV48-S
AV50-S
AV55-S
AV60-S
AV65-S
AV70-S
AV85-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove depth t
(mm)
Shaft diameter d1
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Internal diameter d3 Tolerance Thickness s
(mm)
Thickness s Tolerance
(mm)
Internal diameter d3
(mm)

0.49 €

100 5 Days 0.25122.10.5261.111.51.30.7+0.10-0.361-0.0511

-

100 5 Days 0.3132.10.5861.112.41.30.9+0.10-0.361-0.0611.9

-

100 5 Days 0.3142.10.61.113.41.30.9+0.10-0.361-0.0612.9

-

100 5 Days 0.35152.20.671.114.31.31+0.10-0.361-0.0613.8

-

100 5 Days 0.4162.30.741.115.21.31.2+0.10-0.361-0.0614.7

-

100 5 Days 0.4172.40.8521.116.21.31.2+0.10-0.361-0.0615.7

-

100 5 Days 0.5182.61.141.3171.51.5+0.10-0.361.2-0.0616.5

0.80 €

100 5 Days 0.5202.81.381.3191.51.5+0.13-0.421.2-0.0618.5

-

100 5 Days 0.52231.631.3211.51.5+0.13-0.421.2-0.0620.5

-

100 5 Days 0.5233.11.831.3221.51.5+0.13-0.421.2-0.0621.5

-

100 5 Days 0.55243.21.91.322.91.51.6+0.21-0.421.2-0.0622.2

-

100 5 Days 0.55253.42.181.323.91.51.6+0.21-0.421.2-0.0623.2

-

50 5 Days 0.7283.84.0221.626.622.1+0.21-0.421.5-0.0625.9

-

50 5 Days 0.7303.93.61.628.622.1+0.21-0.421.5-0.0627.9

2.08 €

50 5 Days 0.853243.871.630.322.5+0.21-0.421.5-0.0629.6

-

50 5 Days 0.85343.53.81.632.322.5+0.25-0.501.5-0.0631.5

2.51 €

50 5 Days 1354.24.2271.63322.5+0.25-0.501.5-0.0632.2

2.66 €

50 5 Days 1.25404.76.8211.8537.523.8+0.39 -0.901.75-0.0636.5

-

50 5 Days 1.25424.75.9851.8539.523.8+0.39 -0.901.75-0.0638.5

3.08 €

50 5 Days 1.25454.77.391.8542.523.8+0.39 -0.901.75-0.0641.5

-

50 5 Days 1.25485.28.161.8545.523.8+0.39 -0.901.75-0.0644.5

3.80 €

50 5 Days 1.5505.210.3032.15472.54.5+0.39 -0.902-0.0745.8

-

50 5 Days 1.5555.811.232.15522.54.5+0.46-1.102-0.0750.8

-

50 5 Days 1.5605.814.0412.15572.54.5+0.46-1.102-0.0755.8

-

50 5 Days 1.565617.6922.65622.54.5+0.46-1.102.5-0.0760.8

-

50 5 Days 1.5706.521.42.65672.54.5+0.46-1.102.5-0.0765.5

-

25 5 Days 1.75857.439.53.1581.535.3+0.46-1.103-0.0879.5

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type AV Customs tariff weight Pro 1000
Engineering material Spring steel Customs tariff article number 73182100 Customs tariff country of origin DE

Tech Support