SEEGER L-Rings, Type AL for Shafts (Part Numbers)

SEEGER L-Rings, Type AL for Shafts
[Specifications]
・Type: AL
・Engineering material: Spring steel

SEEGER-L-Rings form a shoulder, which applies spring pressure in the axial direction. Thus, compensating for axial play resulting from manufacturing tolerances by spring action.

[Features]
・Compensating for axial play of bores
・Absorbing axial forces

[Applications]
・Pressing Nilos rings onto roller bearings
・Securing the end plates of multiple disc clutches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AL20-BLS
AL25A001-BLS
AL30-BLS
AL32-BLS
AL35-BLS
AL37-BLS
AL40-PRS
AL45-S
AL50-S
AL55-S
AL60-S
AL65-S
AL75-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter d1
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Internal diameter d3 Tolerance Thickness s
(mm)
Lug height a max.
(mm)
Internal diameter d3
(mm)

1.20 €

100 5 Days 202.61.41.31921.5+0.13 -0.421.23.818.5

-

100 5 Days 2532.11.323.921.6+0.21-0.421.24.323.2

-

50 5 Days 303.43.4021.628.622.1+0.21-0.421.54.727.9

-

50 5 Days 323.641.630.32.52.5+0.21-0.421.5529.6

-

50 5 Days 353.84.381.6332.53+0.25-0.501.55.232.2

4.06 €

50 5 Days 3745.41.6352.53+0.25 -0.501.55.434.2

5.02 €

50 5 Days 404.26.751.8537.52.53.8+0.39 -0.901.757.236.5

5.52 €

50 5 Days 454.68.1561.8542.52.53.8+0.39 -0.901.757.241.5

-

50 5 Days 50510.8562.15472.54.5+0.39 -0.9028.245.8

7.52 €

50 5 Days 555.412.82.15522.54.5+0.46 -1.1028.250.8

8.55 €

50 5 Days 605.815.372.15572.54.5+0.46-1.1028.255.8

12.92 €

50 5 Days 656.2242.656234.5+0.46-1.102.510.260.8

16.22 €

50 5 Days 75729.722.657234.5+0.46-1.102.510.270.5

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type AL Customs tariff weight Pro 1000
Engineering material Spring steel Customs tariff article number 73182100 Customs tariff country of origin DE

Tech Support