SEEGER Snap Rings, Type SW for Shafts

SEEGER Snap Rings, Type SW for Shafts
[Specifications]
・Type: SW
・Engineering material: Spring steel

SEEGER circlips to DIN 9927 and DIN 9928 for shafts and bores are among the retaining systems with the smallest radial width. They have a rectangular cross section and are mainly used in needle bearings, needle cages and sealing rings.

[Features]
・Securing needle bearings, needle cages and sealing elements

[Applications]
・Gear systems
・Assembly of couplings
・Used as spacer elements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
320SW 38
SW4-BLC
SW5-BLS
SW6-BLS
SW7-BLC
SW9-BLC
SW10-BLY
SW11-BLS
SW12-BLY
SW13-BLS
SW14-BLS
SW15-BLS
SW16-BLS
SW17-BLS
SW18-BLS
SW19-BLS
SW20-BLS
SW21-BLS
SW22-BLS
SW24-BLS
SW25-BLS
SW26-BLS
SW27-BLS
SW28-BLS
SW30-BLS
SW32-BLS
SW35-BLS
SW37-BLS
SW40A501-S
SW42A501-S
SW43A501-S
SW45A501-S
SW47A501-S
SW48A501-S
SW50A501-S
SW52-S
SW55A501-S
SW58A501-S
SW60A501-S
SW63A501-S
SW65A501-S
SW70A501-S
SW72A501-S
SW75A501-S
SW80A501-PAS
SW85A501-PAS
SW90A501-PAS
SW95A501-PAS
SW100A501-PAS
SW110A501-PAS
SW115A501-PAS
SW120A501-PAS
SW140A501-PAS
SW160A501-PAS
SW180A501-PAS
SW200A501-PAS
SW220A501-PAS
SW260A501-PAS
SW280A501-PAS
SW300A501-PAS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter d1
(mm)
Outer diameter d3
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
Groove diameter d2
(mm)
Thickness s
(mm)

0.48 €

50 5 Days 3836.22.32.91.636.81.5

0.22 €

100 5 Days 43.70.80.020.63.80.5

0.08 €

100 5 Days 54.710.050.64.80.5

0.08 €

100 5 Days 65.61.10.10.85.70.7

0.09 €

100 5 Days 76.51.20.130.86.70.7

0.09 €

100 5 Days 98.41.30.241.18.61

0.12 €

100 5 Days 109.41.30.2791.19.61

-

100 5 Days 1110.21.30.291.110.51

0.12 €

100 5 Days 1211.21.30.331.111.51

0.12 €

100 5 Days 1312.21.30.361.112.51

0.15 €

100 5 Days 1413.11.50.531.313.51.2

0.17 €

100 5 Days 15141.750.661.314.41.2

0.45 €

100 5 Days 16151.750.7221.315.41.2

0.17 €

100 5 Days 17161.750.8071.316.41.2

0.20 €

100 5 Days 18171.750.861.317.41.2

0.20 €

100 5 Days 1917.91.750.911.318.41.2

0.22 €

100 5 Days 2018.71.750.9561.319.21.2

0.25 €

100 5 Days 2119.71.7511.320.21.2

0.25 €

100 5 Days 2220.71.751.0721.321.21.2

0.25 €

100 5 Days 2422.51.751.21.3231.2

0.25 €

100 5 Days 2523.51.751.2141.3241.2

0.25 €

50 5 Days 2624.51.751.2341.3251.2

0.29 €

50 5 Days 2725.52.321.6261.5

0.29 €

50 5 Days 2826.52.32.231.6271.5

0.29 €

50 5 Days 3028.52.32.41.6291.5

0.29 €

50 5 Days 3230.22.32.6251.630.81.5

0.32 €

50 5 Days 3533.22.32.71.633.81.5

0.43 €

50 5 Days 3735.22.32.771.635.81.5

0.38 €

50 5 Days 4037.82.33.121.638.51.5

0.38 €

50 5 Days 4239.82.33.211.640.51.5

0.42 €

50 5 Days 4340.82.33.251.641.51.5

0.42 €

50 5 Days 4542.82.33.451.643.51.5

0.46 €

50 5 Days 4744.82.33.481.645.51.5

0.46 €

50 5 Days 4845.82.33.61.646.51.5

0.46 €

50 5 Days 5047.82.33.711.648.51.5

0.46 €

50 5 Days 5249.82.33.941.650.51.5

0.46 €

50 5 Days 5552.62.34.181.653.51.5

0.52 €

50 5 Days 5855.62.34.3451.656.51.5

0.52 €

50 5 Days 6057.62.34.631.658.51.5

0.52 €

50 5 Days 6360.62.34.91.661.51.5

0.54 €

50 5 Days 6562.62.35.061.663.51.5

0.78 €

50 5 Days 7067.42.88.82.268.22

0.80 €

25 5 Days 7269.42.89.262.270.22

0.97 €

25 5 Days 7572.42.89.592.273.22

0.97 €

25 5 Days 8077.42.89.92.278.22

1.23 €

25 5 Days 85823.4162.7832.5

1.31 €

25 5 Days 90873.417.52.7882.5

1.58 €

25 5 Days 95923.418.22.7932.5

1.65 €

25 5 Days 100973.419.432.7982.5

2.12 €

10 5 Days 110106.63.421.862.7107.72.5

2.18 €

10 5 Days 115111.63.422.32.7112.72.5

2.34 €

10 5 Days 120116.53.423.522.7117.72.5

3.15 €

10 5 Days 140136432.32.7137.42.5

3.55 €

1 5 Days 160155.8436.62.7157.42.5

5.51 €

1 5 Days 180175.2564.443.21773

6.74 €

1 5 Days 200196568.43.21973

7.09 €

1 5 Days 220214.8578.323.22173

34.68 €

1 5 Days 260252.47.51794.22554

36.46 €

1 5 Days 280272.27.5198.74.22754

36.46 €

1 5 Days 300292.17.5214.24.22954

Loading...

Basic information

Customs tariff weight unit kg Type SW Customs tariff weight Pro 1000
Engineering material Spring steel Customs tariff article number 73182100 Customs tariff country of origin DE

Tech Support