SEEGER Gripper Rings, Type G for Shafts without Groove

SEEGER Gripper Rings, Type G for Shafts without Groove
[Specifications]
・Type: G
・Engineering material: Spring steel

SEEGER grip rings have a comparatively large radial width and thickness. They can therefore also be mounted on a smooth, non-grooved shaft and are thus suitable for absorbing high axial forces.

[Features]
・For securing smooth shafts axially

[Applications]
・For securing shafts without groove
・For lever bearings
・For locating pins
・Automatic Brake Adjustment (works like a sliding ring)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
320G18
320G 3
320G 9
G4-BLS
G5-BLC
G6-BLC
G10-BLC
G12-BLC
G14-BLK
G15-BLS
G16-BLK
G25-BLS
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter d1
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Diameter of mounting holes
(mm)
Holding force N
(N)
Thickness s
(mm)
Eye level a max.
(mm)
Outer diameter d4
(mm)
Internal diameter d3
(mm)
100 5 Days 186.64.712.57001.756.131.417.3
200 5 Days 31.40.070.9750.62.17.42.85
200 5 Days 93.30.8522301.24.718.68.65
200 5 Days 41.80.2011.21000.82.79.63.8
200 5 Days 52.20.211.31300.82.9114.75
200 5 Days 62.40.3331.417013.212.65.7
200 5 Days 103.50.9822501.24.719.69.65
100 5 Days 124.61.4823001.24.821.811.6
100 5 Days 145.42.52.23501.55.12513.5
100 5 Days 155.62.782.24001.55.126.414.5
100 5 Days 165.83.12.55001.55.627.815.4
50 5 Days 258.27.782.57501.756.641.624.15

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type G Customs tariff weight Pro 1000
Engineering material Spring steel Customs tariff article number 73182100 Customs tariff country of origin DE

Tech Support