DICHTOMATIK Double Scraper Design ADM55

DICHTOMATIK Double Scraper Design ADM55
  • Volume Discount
[Specifications]
・Sealing material: TPU
・Reinforcement material: Unalloyed steel DIN EN10139 (DIN 1624)
・Series: ADM55
・Norm: DIN 3602

[Features]
・Good wiping properties against dirt
・High wear resistance
・Axially open, easy-to-fabricate installation space
・Reliable design with broad application spectrumfor moderately demanding applications in general industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067117923

Part Number
0067117923
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.06 €

1 Available 62 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 47 Internal Diameter(φ) 35 Design ADM55
Version with metallic adhesive seat Height H1(mm) 7 Customs tariff weight(kg) 0.013
Customs tariff weight unit kg Shore hardness 95 Temperature range from/to(°C) -40 to +100
Norm DIN 3602 Height(mm) 10 Type Scraper
Customs tariff weight Pro 1 Functionality double-acting Engineering material TPU
Customs tariff article number 84879090 Customs tariff country of origin TW

This page is DICHTOMATIK Double Scraper Design ADM55, part number 0067117923.
You can find the detail information about specifications and dimensions on part number 0067117923.

Tech Support