Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0067188022 |
0067188202 |
0067188203 |
0067189217 |
0067192473 |
0067193208 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Internal Diameter (φ) | Height H1 (mm) | Customs tariff weight (kg) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 48 | 40 | 6 | 0.003 | 8 | ||
- | 1 | 5 Days | 43 | 35 | 6 | 0.002 | 8 | ||
- | 1 | 5 Days | 40 | 32 | 6 | 0.002 | 8 | ||
- | 1 | 5 Days | 58 | 50 | 6 | 0.004 | 8 | ||
- | 1 | 5 Days | 48 | 40 | 4 | 0.001 | 5 | ||
- | 1 | 5 Days | 98 | 90 | 6 | 0.001 | 8 |
Loading...
Design | AD51 | Version | Without plate | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 90 | Temperature range from/to(°C) | -40 to +100 | Norm | DIN 3602 |
Type | Scraper | Customs tariff weight Pro | 1 | Functionality | double-acting |
Engineering material | NBR | Customs tariff article number | 40169300 | Customs tariff country of origin | TR |