HYDAC Clogging Indicator VR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1260836
303757
304521
304522
306822
306823
306827
306828
306829
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clogging indicator design Customs tariff weight
(kg)
Continuous operating pressure (bar) Maximum operating pressure (bar) Connection size Customs tariff item number Default pressure setting of clogging indicator (bar)

175.38 €

1 5 Days F0.138-40G1/2902680805

316.92 €

1 5 Days C0.187-40G1/2902680805

630.77 €

1 5 Days LE0.145-7G1/2902680802

689.23 €

1 5 Days LZ0.189-7G1/2902680802

141.23 €

1 5 Days B0.042-7G1/2902680802

316.92 €

1 5 Days C0.187-40G1/2902680802

64.00 €

1 5 Days E0.125710G1/8902620402

64.00 €

1 5 Days E0.121710G1/8902620402

117.54 €

1 5 Days F0.138-40G1/2902680802

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type of connection AG Type VR
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material NBR

Tech Support