HYDAC Clogging Indicator VRD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

301108

Part Number
301108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.46 €

1 5 Days

Loading...

  1. 1

Basic information

Clogging indicator design E Customs tariff weight(kg) 0.141 Customs tariff weight unit kg
Continuous operating pressure (bar) 7 Maximum operating pressure (bar) 10 Type of connection AG
Type VRD Connection size G1/8 Customs tariff item number 90262040
Default pressure setting of clogging indicator (bar) 2 Customs tariff weight per 1 Customs tariff country of origin DE
Sealing material NBR

This page is HYDAC Clogging Indicator VRD, part number 301108.
You can find the detail information about specifications and dimensions on part number 301108.

Tech Support