HYDAC Pressure and Absolute Pressure Transducer HDA 4300

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
908390
908462
908595
908953
908960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum operating pressure bar Type code Customs tariff weight
(kg)
Pressure stage bar Voltage V/Hz Electrical connection Outputs

-

1 Quote 50HDA 4346-A-0016-000-F10.14516DC voltage 8 to 30 VDevice plug M12x1, 4-pin (without coupling socket)4 to 20 mA, 2-wire

412.31 €

1 5 Days 32HDA 4346-A-0010-000-F10.1510DC voltage 8 to 30 VDevice plug M12x1, 4-pin (without coupling socket)4 to 20 mA, 2-wire

-

1 Quote 80HDA 4345-A-0025-000-F1025DC voltage 8 to 30 VDevice plug 3-pin+ PE, DIN EN175301-803 (DIN 43650)4 to 20 mA, 2-wire

412.31 €

1 5 Days 3HDA 4346-A-01.0-000-F10.151DC voltage 8 to 30 VDevice plug M12x1, 4-pin (without coupling socket)4 to 20 mA, 2-wire

412.31 €

1 5 Days 3HDA 4346-B-01.0-000-F10.251DC voltage 12 to 30 VDevice plug M12x1, 4-pin (without coupling socket)0 to 10 V, 3-wire

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type HDA 4300 Connection G1/4 A DIN 3852 (outer)
Customs tariff weight Pro 1 Customs tariff article number 90262020 Customs tariff country of origin DE
Sealing material FPM

Tech Support