SKF Cylinder Rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RC-4X8 C
RC-5X5 C
RC-5X6 C
RC-5X8 C
RC-5X10 C
RC-6X6 C
RC-6X8 C
RC-6X12 C
RC-6.5X6.5 C
RC-7X7 C
RC-7X10 C
RC-7X14 C
RC-8X8 C
RC-8X12 C
RC-9X9 C
RC-9X14 C
RC-10X10 C
RC-10X14 C
RC-11X11 C
RC-11X15 C
RC-11X18 C
RC-12X18 C
RC-13X13 C
RC-13X20 C
RC-14X14 CD
RC-14X20 CD
RC-15X15 CD
RC-15X22 CD
RC-16X16 CD
RC-16X24 CD
RC-17X17 CD
RC-18X26 CD
RC-19X19 CD
RC-20X20 CD
RC-20X30 CD
RC-21X21 CD
RC-22X22 CD
RC-22X34 CD
RC-24X24 CD
RC-24X36 C
RC-25X36 C
RC-26X26 C
RC-26X40 C
RC-28X28 C
RC-28X44 C
RC-30X30 C
RC-30X48 C
RC-40X40 C
RC-40X65 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rolling element length Lw
(mm)
Customs tariff weight
(kg)
Front side with recess yes/no Rolling element diameter Dw
(mm)
r min
(mm)
r max
(mm)
Customs tariff weight Pro

-

1 5 Days 80.001no40.20.4100

-

1 5 Days 50.001no50.20.6100

-

1 5 Days 60.215no50.20.6100

-

1 5 Days 80.001no50.20.6100

-

1 5 Days 100.002no50.20.6100

-

1 5 Days 60.001no60.20.6100

-

1 5 Days 80.002no60.20.6100

-

1 5 Days 120.003no60.20.6100

-

1 5 Days 6.50.002no6.50.20.6100

-

1 5 Days 70.002no70.20.6100

-

1 5 Days 100.003no70.20.6100

-

1 5 Days 140.004no70.20.61

-

1 5 Days 80.003no80.20.6100

-

1 5 Days 120.005no80.20.6100

-

1 5 Days 90.004no90.30.7100

-

1 5 Days 140.007no90.30.7100

-

1 5 Days 100.006no100.30.7100

-

1 5 Days 140.009no100.30.7100

-

1 5 Days 110.008no110.30.7100

-

1 5 Days 150.011no110.30.7100

-

1 5 Days 180.013no110.30.7100

-

1 5 Days 180.016no120.30.7100

-

1 5 Days 130.013no130.40.8100

-

1 5 Days 200.021no130.40.8100

-

600 5 Days 140.017yes140.40.8100

-

1 5 Days 200.024yes140.40.8100

-

500 5 Days 150.021yes150.40.8100

-

1 5 Days 220.03yes150.40.8100

-

1 5 Days 160.025yes160.40.8100

-

1 5 Days 240.038yes160.40.8100

-

1 5 Days 170.03yes170.41100

-

1 5 Days 260.052yes180.41100

-

1 5 Days 190.042yes190.41100

-

1 5 Days 200.049yes200.41100

-

1 5 Days 300.073yes200.41100

-

1 5 Days 210.056yes210.51.1100

-

1 5 Days 220.065yes220.51.1100

-

1 5 Days 340.101yes220.51.1100

-

1 5 Days 240.085yes240.51.1100

-

1 Quote 360.128no240.51.1100

-

1 5 Days 360.137no250.51.1100

-

1 5 Days 260.107no260.51.1100

-

1 5 Days 400.167no260.51.1100

-

1 5 Days 280.133no280.61.4100

-

1 5 Days 440.212no280.61.4100

-

1 5 Days 300.163no300.61.4100

-

1 5 Days 480.263no300.61.4100

-

1 5 Days 400.394no400.71.71

-

1 5 Days 650.633no400.71.7100

Loading...

  1. 1

Basic information

Material 1.3505 (100Cr6) Design Cylinder roller Customs tariff weight unit kg
Norm DIN 5402-1 Model series RC. Surface hardness 58 - 65 HRC
Customs tariff country of origin DE Customs tariff number 84829190

Tech Support