Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Four point contact bearing / single row / with retaining grooves / internal clearance selectable / SKF

    Part number:

    Still undefined. 15 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. D

    (φ)

    Outer Diameter D

    (φ)

    Width B

    (mm)

    Maximum Allowable Rotational Speed

    (1/min)

    Basic Load Rating Static Rating

    (N)

    Basic Load Rating Dynamic Rating (Ca)

    (N)

    Customs tariff — weight

    (kg)

    Shoulder dimension d1

    (mm)

    r (min.)

    (mm)

    Fatigue limit load Pu

    (kN)

    Bore code

    Shoulder dimension D1

    (mm)

    Reference speed rpm

    Pressure point a

    (mm)

    Bearing clearance identifier

    Minimum order quantity
    25
    52
    15
    22000
    21200
    27000
    0.158
    31.5
    1
    0.9
    05
    43
    16,000
    27
    C2L
    1 pieces
    70
    125
    24
    9000
    122000
    120000
    1.332
    83.5
    1.5
    5.2
    14
    106
    6,300
    68
    CN
    1 pieces
    90
    160
    30
    7000
    200000
    186000
    2.739
    114
    2
    7.65
    18
    136
    5,000
    88
    CN
    1 pieces
    95
    170
    32
    6700
    232000
    212000
    3.304
    120
    2.1
    8.5
    19
    145
    4,800
    93
    CN
    1 pieces
    100
    180
    34
    6300
    265000
    236000
    3.944
    127
    2.1
    9.5
    20
    153
    4,500
    98
    CN
    1 pieces
    110
    200
    38
    5600
    325000
    280000
    5.547
    141
    2.1
    11.2
    22
    169
    4,000
    109
    CN
    1 pieces
    120
    215
    40
    5000
    365000
    300000
    6.579
    152
    2.1
    12
    24
    183
    3,600
    117
    CN
    1 pieces
    130
    230
    40
    4800
    400000
    310000
    7.438
    165
    3
    12.7
    26
    195
    3,400
    126
    CN
    1 pieces
    140
    250
    42
    4300
    475000
    345000
    9.362
    179
    3
    14.3
    28
    211
    3,200
    137
    CN
    1 pieces
    150
    270
    45
    4000
    570000
    400000
    11.793
    194
    3
    16.6
    30
    226
    3,000
    147
    CN
    1 pieces
    160
    290
    48
    3800
    670000
    450000
    14.732
    204
    3
    19
    32
    243
    2,800
    158
    CN
    1 pieces
    75
    160
    37
    7500
    200000
    216000
    3.796
    104
    2.1
    7.8
    15
    131
    5,300
    82
    CN
    1 pieces
    90
    190
    43
    6300
    305000
    285000
    6.119
    124
    3
    11
    18
    156
    4,500
    98
    CN
    1 pieces
    110
    240
    50
    4800
    480000
    390000
    11.68
    154
    3
    15.3
    22
    196
    3,600
    123
    CN
    1 pieces
    120
    260
    55
    4500
    530000
    415000
    15.21
    169
    3
    16.3
    24
    211
    3,200
    133
    CN
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    157.25 €
    ( 187.13 € )
    5 working days
    237.48 €
    ( 282.60 € )
    5 working days
    425.31 €
    ( 506.12 € )
    5 working days
    509.11 €
    ( 605.84 € )
    5 working days
    610.82 €
    ( 726.88 € )
    5 working days
    717.00 €
    ( 853.23 € )
    5 working days
    918.15 €
    ( 1,092.60 € )
    5 working days
    1,026.58 €
    ( 1,221.63 € )
    5 working days
    1,276.55 €
    ( 1,519.09 € )
    5 working days
    1,595.45 €
    ( 1,898.59 € )
    5 working days
    1,883.32 €
    ( 2,241.15 € )
    5 working days
    434.54 €
    ( 517.10 € )
    5 working days
    626.48 €
    ( 745.51 € )
    5 working days
    1,328.35 €
    ( 1,580.74 € )
    5 working days
    2,037.80 €
    ( 2,424.98 € )
    5 working days