Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
YEL 204-2F |
YEL 205-2F |
YEL 205-2RF/VL065 |
YEL 206-2F |
YEL 206-2RF/VL065 |
YEL 207-2F |
YEL 207-2RF/VL065 |
YEL 208-2F |
YEL 208-2RF/VL065 |
YEL 209-2F |
YEL 210-2F |
YEL 211-2F |
YEL 212-2F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Designator cover / seal | Width C (mm) | Width with mounting components B1 (mm) | Marking cover / seal | Central length S (mm) | Bore code | Shoulder dimension d2 (mm) | Version: rubber insulating ring | Thread | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.38 € | 1 | 5 Days | 20 | 47 | 34.2 | 6600 | 12700 | 0.192 | 28.2 | 0.6 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 14 | 43.7 | 2F | 26.6 | 04 | 32.4 | RIS 204 | M6x0.75 | Steel | ||
25.65 € | 1 | 5 Days | 25 | 52 | 34.9 | 7800 | 14000 | 0.242 | 33.74 | 0.6 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 15 | 44.4 | 2F | 26.9 | 05 | 37.4 | RIS 205 | M6x0.75 | Steel | ||
33.83 € | 1 | 5 Days | 25 | 52 | 34.9 | 7800 | 14000 | 0.236 | 33.74 | 0.6 | Multiple seal with vulcanized sealing lip | 15 | 44.4 | 2RF | 26.9 | 05 | 37.4 | RIS 205 | M6x0.75 | Zinc-plated | ||
31.40 € | 1 | 5 Days | 30 | 62 | 36.5 | 11200 | 19500 | 0.368 | 39.7 | 0.6 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 18 | 48.4 | 2F | 30.1 | 06 | 44.1 | RIS 206 A | M8x1 | Steel | ||
39.25 € | 1 | 5 Days | 30 | 62 | 36.5 | 11200 | 19500 | 0.371 | 39.7 | 0.6 | Multiple seal with vulcanized sealing lip | 18 | 48.4 | 2RF | 30.1 | 06 | 44.1 | RIS 206 A | M8x1 | Zinc-plated | ||
37.58 € | 1 | 5 Days | 35 | 72 | 37.6 | 15300 | 25500 | 0.518 | 46.1 | 1 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 19 | 51.1 | 2F | 32.3 | 07 | 51.1 | RIS 207 A | M10x1 | Steel | ||
46.97 € | 1 | 5 Days | 35 | 72 | 37.6 | 15300 | 25500 | 0.527 | 46.1 | 1 | Multiple seal with vulcanized sealing lip | 19 | 51.1 | 2RF | 32.3 | 07 | 51.1 | RIS 207 A | M10x1 | Zinc-plated | ||
44.14 € | 1 | 5 Days | 40 | 80 | 42.8 | 19000 | 30700 | 0.697 | 51.8 | 1 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 21 | 56.3 | 2F | 34.9 | 08 | 56.5 | RIS 208 A | M10x1 | Steel | ||
55.15 € | 1 | 5 Days | 40 | 80 | 42.8 | 19000 | 30700 | 0.676 | 51.8 | 1 | Multiple seal with vulcanized sealing lip | 21 | 56.3 | 2RF | 34.9 | 08 | 56.5 | RIS 208 A | M10x1 | Zinc-plated | ||
52.42 € | 1 | 5 Days | 45 | 85 | 42.8 | 21600 | 33200 | 0.74 | 56.8 | 1 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 22 | 56.3 | 2F | 34.9 | 09 | 62 | - | M10x1 | Steel | ||
56.62 € | 1 | 5 Days | 50 | 90 | 49.2 | 23200 | 35100 | 0.896 | 62.51 | 1 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 22 | 62.7 | 2F | 38.1 | 10 | 67.2 | - | M10x1 | Steel | ||
74.46 € | 1 | 5 Days | 55 | 100 | 55.6 | 29000 | 43600 | 1.253 | 69.06 | 1 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 25 | 71.4 | 2F | 43.6 | 11 | 74.5 | - | M10x1 | Steel | ||
96.48 € | 1 | 5 Days | 60 | 110 | 61.9 | 36000 | 52700 | 1.65 | 75.64 | 1.5 | Pressed sheet steel, inner NBR vulcanized with pretensioned, sheet steel flinger | 26 | 77.8 | 2F | 46.8 | 12 | 82 | - | M10x1 | Steel |
Loading...
Size Standard | Metric System | Design | Radial insert ball bearing | Ring nut | No |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Customs tariff — item number | 84821090 | Method of attachment | Eccentric locking collar | Rotation direction | Constant |
Model series | YEL.. | Outer surface design | Spherical | Customs tariff — country of origin | DE |
Configure
Basic Attributes
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Designator cover / seal
Width C(mm)
Width with mounting components B1(mm)
Marking cover / seal
Central length S(mm)
Bore code
Shoulder dimension d2(mm)
Version: rubber insulating ring
Thread
Engineering material
Type
Filter by standard shipping days
Optional Attributes