Four point contact bearing / single row / 213 / with retaining groove / plastic cage / QJ 213 N2PHAS / C2L / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ 213 N2PHAS/C2L

Part Number
QJ 213 N2PHAS/C2L
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 5 Days

Loading...

  1. 1

Basic information

Bearing Ring Shape 4-Point Contact I.D. D(φ) 65 Outer Diameter D(φ) 120
Width B(mm) 23 Maximum Allowable Rotational Speed(1/min) 9500 Number of Bearing Ring Rows Single Row
Basic Load Rating Static Rating(N) 112000 Basic Load Rating Dynamic Rating (Ca)(N) 110000 Customs tariff — weight(kg) 1.084
Pressure angle alpha °(°) 35 Shoulder dimension d1(mm) 78.5 r (min.)(mm) 1.5
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84821090 Fatigue limit load Pu(kN) 4.75 Number of retaining grooves 2
Cage designation Glass fiber-reinforced cage made of polyether ether ketone (PEEK), ball-guided, with lubrication grooves in the guide surfaces Marking cover / seal None Model series QJ..
Bore code 13 Shoulder dimension D1(mm) 101 Reference speed rpm 8,000
Pressure point a(mm) 65 Customs tariff — country of origin DE Bearing clearance identifier C2L
Cage material Resin

This page is Four point contact bearing / single row / 213 / with retaining groove / plastic cage / QJ 213 N2PHAS / C2L / SKF, part number QJ 213 N2PHAS/C2L.
You can find the detail information about specifications and dimensions on part number QJ 213 N2PHAS/C2L.

Tech Support