Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Radial insert ball bearings / standard inner ring / SKF

    Part number:

    Still undefined. 11 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. D

    (φ)

    Outer Diameter D

    (φ)

    Width B

    (mm)

    Basic Load Rating Static Rating

    (N)

    Basic Load Rating Dynamic Rating (Ca)

    (N)

    Customs tariff — weight

    (kg)

    Shoulder dimension d1

    (mm)

    r (min.)

    (mm)

    Model series

    Bore code

    Version: rubber insulating ring

    Minimum order quantity
    17
    40
    12
    4800
    9600
    0.062
    24.5
    0.6
    17262..
    03
    RIS 203
    1 pieces
    20
    47
    14
    6600
    12700
    0.094
    28.8
    1
    17262..
    04
    RIS 204
    1 pieces
    25
    52
    15
    7800
    14000
    0.115
    34.3
    1
    17262..
    05
    RIS 205
    1 pieces
    30
    62
    16
    11200
    19500
    0.188
    40.3
    1
    17262..
    06
    RIS 206 A
    1 pieces
    35
    72
    17
    15300
    25500
    0.263
    46.9
    1.1
    17262..
    07
    RIS 207 A
    1 pieces
    40
    80
    18
    19000
    30700
    0.346
    52.6
    1.1
    17262..
    08
    RIS 208 A
    1 pieces
    45
    85
    19
    21600
    33200
    0.396
    57.6
    1.1
    17262..
    09
    -
    1 pieces
    50
    90
    20
    23200
    35100
    0.42
    62.5
    1.1
    17262..
    10
    -
    1 pieces
    60
    110
    22
    36000
    52700
    0.749
    75.5
    1.5
    17262..
    12
    -
    1 pieces
    40
    90
    23
    24000
    41000
    0.588
    56.1
    1.5
    17263..
    08
    -
    1 pieces
    45
    100
    25
    31500
    52700
    0.784
    62.1
    1.5
    17263..
    09
    -
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    11.82 €
    ( 14.07 € )
    5 working days
    13.02 €
    ( 15.49 € )
    5 working days
    14.72 €
    ( 17.52 € )
    5 working days
    18.03 €
    ( 21.46 € )
    5 working days
    23.00 €
    ( 27.37 € )
    5 working days
    28.31 €
    ( 33.69 € )
    5 working days
    32.45 €
    ( 38.62 € )
    5 working days
    36.57 €
    ( 43.52 € )
    5 working days
    47.78 €
    ( 56.86 € )
    5 working days
    44.09 €
    ( 52.47 € )
    5 working days
    50.20 €
    ( 59.74 € )
    5 working days