Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0167285300000 |
0383828490000 |
0383828570000 |
0383828650000 |
0383828730000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Mounting Height H (mm) | Customs tariff weight (kg) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | suitable bearings | Screw size for mounting hole G | Bearing seat Da (mm) | Bearing, locating ring, seal basic shape | Pitch circle J (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
219.58 € | 1 | 5 Days | 50 | 160 | 3 | 62.5 | 180 | 15 | 60 | 11210-TVH | M12 | 90 | 11210-TVH; 2x5X4X213 | 160 | F11210 | |||
106.34 € | 1 | 5 Days | 30 | 117 | 1.35 | 49 | 130 | 12 | 44 | 11206-TVH | M10 | 62 | 11206-TVH; 2x5X4X145 | 116 | F11206 | |||
123.35 € | 1 | 5 Days | 35 | 129.5 | 1.75 | 54 | 145 | 12 | 48.5 | 11207-TVH | M12 | 72 | 11207-TVH; 2x5X4X165 | 130 | F11207 | |||
138.78 € | 1 | 5 Days | 40 | 143 | 2.2 | 60 | 160 | 12 | 54 | 11208-TVH | M12 | 80 | 11208-TVH; 2x5X4X185 | 140 | F11208 | |||
186.63 € | 1 | 5 Days | 45 | 160 | 2.964 | 62.5 | 180 | 15 | 60 | 11209-TVH | M12 | 85 | 11209-TVH; 2x5X4X197 | 160 | F11209 |
Loading...
Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 | Construction | Square flange unit |
---|---|---|---|---|---|
Number of fixing holes | 3 | Customs tariff weight unit | kg | Hole shape | cylindrical |
Unit material (Details) | Gray cast iron | Model | triangular | Model series | F11.. |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Shape | continuous shaft |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Mounting Height H(mm)
Customs tariff weight(kg)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
suitable bearings
Screw size for mounting hole G
Bearing seat Da(mm)
Bearing, locating ring, seal basic shape
Pitch circle J(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes