Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
10.66 € ( 12.69 € ) | 5 working days |
12.03 € ( 14.32 € ) | 5 working days |
5.23 € ( 6.22 € ) | 5 working days |
5.42 € ( 6.45 € ) | 5 working days |
6.05 € ( 7.20 € ) | 5 working days |
6.29 € ( 7.49 € ) | 5 working days |
6.37 € ( 7.58 € ) | 5 working days |
6.38 € ( 7.59 € ) | 5 working days |
6.91 € ( 8.22 € ) | 5 working days |
6.78 € ( 8.07 € ) | 5 working days |
8.38 € ( 9.97 € ) | 5 working days |
8.75 € ( 10.41 € ) | 5 working days |
9.46 € ( 11.26 € ) | 5 working days |
8.97 € ( 10.67 € ) | 5 working days |
12.74 € ( 15.16 € ) | 5 working days |
13.42 € ( 15.97 € ) | 5 working days |
15.78 € ( 18.78 € ) | 5 working days |
19.75 € ( 23.50 € ) | 5 working days |
22.62 € ( 26.92 € ) | 5 working days |
28.58 € ( 34.01 € ) | 5 working days |
38.97 € ( 46.37 € ) | 5 working days |
[Specifications]
・Engineering material: Nitrile rubber/Steel
・eClass code: 23-05-17-90
End covers can be used at the end of shafts instead of seals. These end covers are made of polypropylene and designed for SNL bearing housings in sizes 05 to 32. They have good resistance to most chemicals and can withstand operating temperatures up to 110 °C (230 °F). End covers are easy to install and cost-effective accessories.
[Features]
・Good chemical resistance
・Designed for temperatures up to 110 °C (230 °F)
・Easy to install
・Cost-effective