Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FYTBK 504
Bearing Unit, Type | Round Flange Type | Shaft Bore Dia. d(mm) | 20 | Unit Body Material | Resin |
---|---|---|---|---|---|
Customs tariff goods number | 84839020 | Number of fixing holes | 2 | Customs tariff weight(kg) | 0.083 |
Unit height H(mm) | 112 | Customs tariff weight unit | kg | Center hole distance J(mm) | 90 |
Unit width A(mm) | 29.5 | Unit length L(mm) | 60.5 | A1(mm) | 15 |
Model | oval | Model series | FYTBK.. | Width/diameter of fixing hole N(mm) | 12.3 |
Relubrication possible yes/no | no | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Shaft diameter max.(mm) | 20 | Z(mm) | 50.8 |
This page is SKF Y-Tech Two-Bolt Square Flange Unit, Plastic, Oval, Type FYTBK, part number FYTBK 504.
You can find the detail information about specifications and dimensions on part number FYTBK 504.