SKF Two-Bolt Square Flange Unit, Sheet Steel, Oval, Type PFT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFT 40
PFT 47
PFT 52
PFT 62
PFT 72
PFT 80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit length L
(mm)
A1
(mm)
Width/diameter of fixing hole N
(mm)
S
(mm)
Shaft diameter max.
(mm)
Z
(mm)

4.37 €

1 5 Days 170.07481635977.121749

4.92 €

1 5 Days 19.050.0929171.46788.722055

5.08 €

1 5 Days 250.1059576.27198.7225.460

6.37 €

1 5 Days 300.1711290.5849.5112.53071

8.09 €

1 5 Days 31.750.1921221009410112.53581

10.74 €

1 5 Days 38.10.351481191041013.53.54091

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Steel Plate Customs tariff goods number 84833032
Number of fixing holes 2 Customs tariff weight unit kg Model oval
Model series PFT.. Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support