SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Grub Screw Fixing, and Multiple Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY 50 TR

Part Number
FY 50 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

86.74 €

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Shaft Bore Dia. d(mm) 50 Unit Body Material Cast Iron
Basic Load Rating, Dynamic Rating(N) 35100 Basic Load Rating, Static Rating(N) 23200 Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 4 Customs tariff weight(kg) 2.262
Customs tariff weight unit kg Center hole distance J(mm) 111 Unit code FY 510 M
S1(mm) 32.6 Unit width A(mm) 43 Hole shape cylindrical
Unit length L(mm) 143 A1(mm) 15 Model square
Bearing code YAR 210-2RF Model series FY..TR Protection cap ECY 210
B(mm) 51.6 Width/diameter of fixing hole N(mm) 18 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE U(mm) 60.6
Z(mm) 125.4

This page is SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Grub Screw Fixing, and Multiple Seal, part number FY 50 TR.
You can find the detail information about specifications and dimensions on part number FY 50 TR.

Tech Support