Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    SKF Pillow Block Unit, Gray Cast Iron, Long Base, Type SY / SYJ

    Part number:

    Still undefined. 13 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Shaft Bore Dia. d

    (mm)

    Customs tariff weight

    (kg)

    Unit height H

    (mm)

    Center hole distance J

    (mm)

    H2

    (mm)

    Unit width A

    (mm)

    N1

    (mm)

    Unit length L

    (mm)

    A1

    (mm)

    Base height to shaft center H1/L1

    (mm)

    Model series

    Width/diameter of fixing hole N

    (mm)

    G

    (mm)

    Shaft diameter max.

    (mm)

    Minimum order quantity
    12
    0.36
    57
    97
    14
    32
    11.5
    127
    18
    30.2
    SY..M
    20.5
    10
    17
    1 pieces
    19.05
    0.424
    64.5
    97
    14
    32
    11.5
    127
    21
    33.3
    SY..M
    20.5
    10
    20
    1 pieces
    25
    0.555
    70
    102
    16
    36
    11.5
    130
    22
    36.5
    SY..M
    19.5
    10
    25.4
    1 pieces
    30
    0.778
    82
    117.5
    17
    40
    14
    152
    25
    42.9
    SY..M
    23.5
    12
    30
    1 pieces
    31.75
    1.055
    93
    126
    19
    45
    14
    160
    27
    47.6
    SY..M
    21
    12
    35
    1 pieces
    38.1
    1.19
    99
    135.5
    19
    48
    14
    175
    30
    49.2
    SY..M
    24.5
    12
    40
    1 pieces
    44.45
    1.439
    107
    143.5
    21
    48
    14
    187
    32
    54
    SY..M
    22.5
    12
    45
    1 pieces
    50
    1.898
    114
    157
    22
    54
    18
    203
    34
    57.2
    SY..M
    26
    16
    50
    1 pieces
    50.8
    2.537
    126
    171.5
    24
    60
    18
    219
    40
    63.5
    SY..M
    27.5
    16
    55
    1 pieces
    60
    2.913
    137.5
    190.5
    26.5
    60
    18
    240
    42
    69.9
    SY..M
    29.5
    16
    60
    1 pieces
    63.5
    3.826
    150
    203
    29
    65
    22
    258
    44
    76.2
    SY..M
    35
    20
    65
    1 pieces
    50.8
    2.478
    126
    171.5
    24
    60
    20
    219
    40
    63.5
    SYJ..
    28.5
    16
    55
    1 pieces
    70
    4.099
    155.5
    210
    27
    72
    25
    266
    46
    79.4
    SYJ..
    30
    20
    70
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    13.92 €
    ( 16.56 € )
    5 working days
    14.29 €
    ( 17.01 € )
    5 working days
    14.89 €
    ( 17.72 € )
    5 working days
    16.09 €
    ( 19.15 € )
    5 working days
    17.63 €
    ( 20.98 € )
    5 working days
    19.12 €
    ( 22.75 € )
    5 working days
    22.78 €
    ( 27.11 € )
    5 working days
    28.05 €
    ( 33.38 € )
    5 working days
    37.46 €
    ( 44.58 € )
    5 working days
    44.03 €
    ( 52.40 € )
    5 working days
    61.40 €
    ( 73.07 € )
    5 working days
    43.26 €
    ( 51.48 € )
    5 working days
    102.29 €
    ( 121.73 € )
    5 working days

    More Information

    Basic information

    [Specifications]
    ・Bearing Unit, Type: Pillow Type
    ・Unit Body Material: Cast Iron
    ・Number of fixing holes: 2

    Insert bearings (SKF Y-bearings) are based on sealed deep groove ball bearings, but have a convex outer ring and in most cases an extended inner ring with a specific locking device, enabling quick and easy mounting onto the shaft.