Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TU 505 M |
TU 506 M |
TU 507 M |
TU 508 M |
TU 509 M |
TU 510 M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Width/diameter of fixing hole N (mm) | T (mm) | H1 (mm) | L3 (mm) | N2 (mm) | A2 (mm) | Shaft diameter max. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.98 € | 1 | 5 Days | 25 | 0.676 | 91 | 34 | 16 | 100 | 13.5 | 76 | 19 | 53 | 76 | 52 | 33 | 25 | 25 | ||
25.88 € | 1 | 5 Days | 30 | 0.935 | 104 | 37 | 16 | 114 | 13.5 | 89 | 22 | 56 | 89 | 57 | 37 | 28 | 30 | ||
30.31 € | 1 | 5 Days | 35 | 1.054 | 103 | 37 | 17 | 129 | 13.5 | 89 | 22 | 64 | 89 | 64 | 38 | 30 | 35 | ||
38.12 € | 1 | 5 Days | 40 | 1.714 | 115 | 49 | 19 | 145 | 17.5 | 101 | 29 | 83 | 101 | 83 | 50 | 33 | 40 | ||
41.22 € | 1 | 5 Days | 45 | 1.686 | 117 | 49 | 19 | 144 | 17.5 | 101 | 29 | 83 | 101 | 83 | 49 | 35 | 45 | ||
42.91 € | 1 | 5 Days | 50 | 1.739 | 117 | 49 | 19 | 149 | 17.5 | 101 | 29 | 83 | 101 | 86 | 49 | 36 | 50 |
Loading...
Bearing Unit, Type | Take-Up Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84839020 |
---|---|---|---|---|---|
Number of fixing holes | 1 | Customs tariff weight unit | kg | Model | Fixed using through hole |
Model series | TU..M | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Width/diameter of fixing hole N(mm)
T(mm)
H1(mm)
L3(mm)
N2(mm)
A2(mm)
Shaft diameter max.(mm)
Type
Filter by standard shipping days
Optional Attributes